Empire Comfort Systems Inc.
Empire Comfort Systems Inc.
Gas Fireplaces
CONTACT INFO
918 Freeburg Ave.
Belleville, IL 62220
Toll Free: 800-851-3153
Phone: 618-233-7420
Fax:
Request for information Empire Comfort Systems Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Empire Comfort Systems Inc. > PRODUCT > Gas Fireplace - Vent-Free Linear See-Through 48" - VFLB48SP
Gas Fireplace - Vent-Free Linear See-Through 48"

Gas Fireplace - Vent-Free Linear See-Through 48"  

VFLB48SP  
1

Boulevard 48-inch See-Through Vent-Free Fireplace

  • 36,000 BTUs
  • Framing Height 41 5/8"
  • Framing Width 54 1/2"
  • Framing Depth 12" (Varies per install. See Manual.)
  • Millivolt or Intermittent Pilot Control System Options
  • Includes Fine Mesh Barrier Screens
  • Optional Liner: Black Porcelain
  • Optional Log Set: Driftwood Ceramic Fiber Log and Rock Set
  • Optional Decorative Fronts: 3/4 -inch or 1-1/2 -inch matte black
  • Optional Light Kit


Rated 5 based on 1 product reviews
CAD Drawings for Gas Fireplace - Vent-Free Linear See-Through 48" - VFLB48SP
VFLB48SP - Boulevard VF 48in See Through
download: view:
Specifications for Gas Fireplace - Vent-Free Linear See-Through 48" - VFLB48SP
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Gas Fireplace - Vent-Free Linear See-Through 48" - VFLB48SP
BusinessApplication
Building Construction Specifications
 
Catalogs for Gas Fireplace - Vent-Free Linear See-Through 48" - VFLB48SP
Videos for Gas Fireplace - Vent-Free Linear See-Through 48" - VFLB48SP
Empire Comfort Systems Inc. video of AH VFLB48SP See Through 540p
2019-04-01
(Empire Comfort Systems Inc.) request for information
Empire Comfort Systems Inc. video of Empire Comfort Systems SpecWizard for Manufactured Gas Fireplaces
2016-08-30
(Empire Comfort Systems Inc.) request for information