Rated 5 based on 1 product reviews
PPG Architectural Finishes, Incorporated - PPG Paints

Interior and Exterior Paints

CONTACT INFO
400 Bertha Lamme Dr.
Cranberry Township, PA 16066
Toll Free: 888-PPG-IDEA
Phone:
Continuing Education Logo
Request for information PPG Architectural Finishes, Incorporated - PPG Paints Contact Us / RFI
CONTENT
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
press releases
SOCIAL
PPG Architectural Finishes, Incorporated - PPG Paints > PRODUCT > Interior/Exterior 100% Acrylic Texture Coatings - PERMA-CRETE®

 

PERMA-CRETE® Interior/Exterior 100% Acrylic Texture Coatings are specifically designed for interior and exterior, above ground, masonry, concrete, wood and metal surfaces requiring high performance textured finishes. PERMA-CRETE® Interior/Exterior 100% Acrylic Texture Coatings provide resistance against water, UVlight, staining and are breathable. They pass TT-C-555B and ASTM D6904-3 for wind driven rain and provide a stain resistant texture finish that is excellent for high traffic,large wall areas. These finishes are decorative textured coatings ideal for high-rise apartments and condominiums, hospitals, schools, hotels, resorts and residential homes. Available in TEXTURE - FINE (4-50), TEXTURE - MEDIUM (4-60), TEXTURE -COARSE (4-70)

 

FEATURES:

Resists Wind Driven Rain

Water Vapor Permeance

Freeze/Thaw Resistance

 

 

PERMA-CRETE® Sell Sheet

 

- Hide Gallery
Interior/Exterior 100% Acrylic Texture Coatings

Specifications for Interior/Exterior 100% Acrylic Texture Coatings - PERMA-CRETE®
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Specwizards for Interior/Exterior 100% Acrylic Texture Coatings - PERMA-CRETE®
BusinessApplication
Building Construction Specifications
 
Catalogs for Interior/Exterior 100% Acrylic Texture Coatings - PERMA-CRETE®
Videos for Interior/Exterior 100% Acrylic Texture Coatings - PERMA-CRETE®
PPG Architectural Finishes, Incorporated - PPG Paints video of PPG SpecWizard for Paints and Coatings
2015-07-28T00:00:00+00:00Z
(PPG Architectural Finishes, Incorporated - PPG Paints) request for information