LumAware
LumAware
Photoluminescent EXIT Signs and Stairwell Solutions
CONTACT INFO
2701 Short Vine St No. 200
Cincinnati, OH 45219
Phone: 513-761-7614
Continuing Education Logo
Request for information LumAware Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
LumAware > PRODUCT > Illuminating Multipurpose Adhesive Strip (1.25" x 150)

Illuminating Multipurpose Adhesive Film - 1" Wide (UL tested)


LumAware's illuminating multipurpose adhesive film combines Foxfire's Advanced Photoluminescent Technology® with 70 lbs. pressure adhesive. It has been tested to exceed the ASTM E2072 standard for Photoluminescent (Phosphorescent) Safety Markings

This product is more appropriate for handrails and railings, is low profile and it's tamper-proof composition makes it very difficult to remove. This material meets the following International Building Code Requirements:

  • Stair Edges*- IBC Section 1025.2.1
  • Landings*- IBC Section 1025.2.2
  • Hand Rails IBC Section 1025.2.3
  • Doorway Outlines IBC Section 1025.2.6.3
  • Door Handles -IBC Section 1025.2.6.2


Additional Highlights:

  • UL tested to exceed E2072/E2073 standards
  • Utilizes Advanced Photoluminescnt Technology®
  • Visible in the dark for hours when fully charged
  • Removable protective coating


10', 75', 150' sizes available


*only recommended for smooth finished floors


Rated 5 based on 1 product reviews
+ Photo Gallery

Specifications for Illuminating Multipurpose Adhesive Strip (1.25" x 150)
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Illuminating Multipurpose Adhesive Strip (1.25" x 150)
Videos for Illuminating Multipurpose Adhesive Strip (1.25" x 150)
LumAware video of 2013 Ohio Chamber of Commerce Entreprenuer of the Year Award- Zachary Green MN8 Foxfire
2019-06-17
(LumAware) request for information
LumAware video of 2017 Ohio Fire Code
2019-06-16
(LumAware) request for information
LumAware video of Arena Solutions
2019-06-17
(LumAware) request for information
LumAware video of Business Week-May 1, 2016 -State of Small Business
2019-06-17
(LumAware) request for information
LumAware video of Egress
2019-06-17
(LumAware) request for information
LumAware video of Energy Free EXIT Signs
2019-06-17
(LumAware) request for information
LumAware video of Epoxy Delivery System
2019-06-17
(LumAware) request for information
LumAware video of Florida News Feature
2019-06-17
(LumAware) request for information
LumAware video of Foxfire Short
2019-06-17
(LumAware) request for information
LumAware video of Kroger Announces use of LumAware Exit Signs
2019-06-17
(LumAware) request for information
LumAware video of Local firefighter creates life saving devices
2019-06-17
(LumAware) request for information
LumAware video of LumAware Arena Solutions
2019-06-17
(LumAware) request for information
LumAware video of LumAware CEO Presents Energy Free EXIT Signs to US Congressional Small Business Committee
2019-06-16
(LumAware) request for information
LumAware video of LumAware Energy Free EXIT Sign Benefits
2019-06-16
(LumAware) request for information
LumAware video of LumAware Energy Free EXIT Signs
2019-06-17
(LumAware) request for information
LumAware video of LumAware Liquid Stair-nosing Epoxy Delivery System Instructions
2019-06-16
(LumAware) request for information
LumAware video of LumAware Multi-Purpose Illuminating Adhesive
2019-06-17
(LumAware) request for information
LumAware video of LumAware Required for Florida Buildings
2019-06-16
(LumAware) request for information
LumAware video of LumAware Safety and Egress Solutions
2019-06-17
(LumAware) request for information
LumAware video of LumAware Wins Cincy Magazine Manny Awards
2019-06-16
(LumAware) request for information
LumAware video of LumAware Zero energy EXIT signs now being used by Kroger
2019-06-17
(LumAware) request for information
LumAware video of LumAware formerly known as MN8 Foxfire Arena Media Feature
2019-06-17
(LumAware) request for information
LumAware video of MN8 Foxfire UL Listed EXIT Signs
2019-06-17
(LumAware) request for information
LumAware video of MN8-Foxfire
2019-06-17
(LumAware) request for information
LumAware video of Maintenance Free EXIT Signs
2019-06-17
(LumAware) request for information
LumAware video of Meet Zachary Green- US House of Representatives Small Business Committee
2019-06-17
(LumAware) request for information
LumAware video of News future highlighting LumAware helping Florida comply with new IBC code for luminous safety egress.
2019-06-17
(LumAware) request for information
LumAware video of Orlando -LumAware News Feature
2019-06-16
(LumAware) request for information
LumAware video of Replace Your Tritium Exit Signs with LumAware
2019-06-17
(LumAware) request for information
LumAware video of Save Money With Zero Energy EXIT Signs
2019-06-17
(LumAware) request for information
LumAware video of South Carolina Adopts Photoluminescent Egress Code and Energy Free EXIT Signs
2019-06-16
(LumAware) request for information
LumAware video of South Carolina Luminous Egress Code-LumAware
2019-06-16
(LumAware) request for information
LumAware video of ‘Glow-in-the-dark on steroids’: Products help guide people to safety in fires
2019-06-16
(LumAware) request for information