Rated 5 based on 1 product reviews
Masonry Fireplace Industries, Inc.

Wood and Gas Burning Fireplaces

CONTACT INFO
P. O. Box 4338
Riverside, CA 92514
Toll Free: 800-345-7078
Phone: 714-542-5397
Continuing Education Logo
Request for information Masonry Fireplace Industries, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
Certificates
Datasheets
press releases
SOCIAL
Masonry Fireplace Industries, Inc. > PRODUCT > Mason-Lite B-Vent Fireplace

Masonry fireplaces add value and elegance to your home and outdoor living space.

Using a Mason-Lite Vent-Free fireplace also provides warmth and beauty to any room in your home without taking up valuable real estate for a chase and chimney.

Vent-free fireplaces have become very popular for both indoor and outdoor applications due to the ease of installation as well the radiant heat they provide. Requiring zero clearance to combustibles, with standard sizes of 39", 44", 49", these are approved with any ANSI Z21.11.2 approved gas log set* and vent-free burners; you can choose Mason-Lite's optional Virginiana Log system. Keep in mind, the maximum number of BTU's for vent-free is 40,000. Linear, see-through and custom vent-free kits are also available.

* Indoor Vent-Free fireplaces are approved across the USA in over 45 states. Please check your local jurisdiction restrictions.

Vent Free Manual
See Thru Vent Free Manual
Virginiana Vent Free Burner Manual

- Hide Gallery
Mason-Lite B-Vent Fireplace

Specifications for Mason-Lite B-Vent Fireplace
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Mason-Lite B-Vent Fireplace
Videos for Mason-Lite B-Vent Fireplace
Masonry Fireplace Industries, Inc. video of Intro Video
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.) request for information
Masonry Fireplace Industries, Inc. video of Mason Lite Dry Stack Video
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.) request for information
Masonry Fireplace Industries, Inc. video of Mason-Lite Part Production
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.) request for information
Masonry Fireplace Industries, Inc. video of Mason-Lite True Firebrick Panel Dry Stack
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.) request for information
Masonry Fireplace Industries, Inc. video of MGFP (39-49) Burner and Logs Burning
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.) request for information
Masonry Fireplace Industries, Inc. video of Heat Test Video
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.) request for information
Masonry Fireplace Industries, Inc. video of Training & Installation
2022-06-14T00:00:00+00:00Z
(Masonry Fireplace Industries, Inc.) request for information