Rated 5 based on 1 product reviews
Shure Mfg. Corp.

Security Drawers and Pass-Thru Products

CONTACT INFO
1901 W. Main St.
Washington, MO 63090
Toll Free: 800-227-4873
Phone: 636-390-7176
Request for information Shure Mfg. Corp. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
Datasheets
SOCIAL
Shure Mfg. Corp. > PRODUCT > Safety / MSD Reporting Stations

Essential For Any Environment, Safety / MSD Reporting Stations Store First Aid Kits, Safety Supplies And Records Safely And Securely

Features: 

  • All Steel Construction

  • Stainless Steel Over Wood Core Bench Tops

  • Stainless Steel Chase Panels

  • Emergency Eye Wash Attachment (Sink Cabinets)

  • Leg Levelers

  • Configurations Can Be Customized For Your Specific Requirements

  • Safety Yellow Color Or Choose From 22 Signature Powder Coat Paint Colors

 

- Hide Gallery
Safety / MSD Reporting Stations

Safety / MSD Reporting Stations  

1

CAD Drawings for Safety / MSD Reporting Stations
STS-D1 - 16 ft. Pre-Configured Workstation
download: view:
STS-D2 - 16 ft. Pre-Configured Workstation
download: view:
STS-D5 - 16 ft. Pre-Configured Workstation
download: view:
STS-D6 - 16 ft. Pre-Configured Workstation
download: view:
STS-D7 - 16 ft. Pre-Configured Workstation
download: view:
STS-D9 - 16 ft. Pre-Configured Workstation
download: view:
STS-S2 - 8 ft. Pre-Configured Workstation
download: view:
STS-S3 - 8 ft. Pre-Configured Workstation
download: view:
STS-S4 - 8 ft. Pre-Configured Workstation
download: view:
STS-S1 - 8 foot Pre-Configured Workstation
download: view:
Specifications for Safety / MSD Reporting Stations
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Safety / MSD Reporting Stations
Videos for Safety / MSD Reporting Stations
Shure Mfg. Corp. video of Experience the Shure Difference
2020-01-28T00:00:00+00:00Z
(Shure Mfg. Corp.) request for information