Rated 5 based on 1 product reviews
Shure Mfg. Corp.

Security Drawers and Pass-Thru Products

CONTACT INFO
1901 W. Main St.
Washington, MO 63090
Toll Free: 800-227-4873
Phone: 636-390-7176
Request for information Shure Mfg. Corp. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
Datasheets
SOCIAL
Shure Mfg. Corp. > PRODUCT > General Shelving With High-Density Heavy-Duty Drawers

Heights - 85" & 97" • Widths - 36" & 48" • Depths - 18" & 24"
Shelves Available In White Or Gray Only

Features: 

  • Endless Versatile Shelving Configurations

  • Flexibility Of Independent Drawers - Drawers Can Be Moved On Unit

  • Additional Shelves And Drawers Can Be Purchased As Single Or Multiple Units

  • Drawers Include Dividers And Partitions (Excludes 9" Drawers)

  • Add-On Drawer Kits Include: Drawer, Drawer Slides And Handle

  • Snap-Bracket Shelf Support For Quick Shelf Changes - No Tools Required

  • Shelves Are Re-Enforced With Box Design For Greater Weight Capacities

  • Sliding Or Fixed Dividers Are Available For Sub-Dividing Shelves

  • No Mounting Kit Required To Install Drawers

  • Back Panels And End Panels Included

  • Back-To-Back Double Rows Available

  • Add-On Units Are Identical To Their Starter Unit And Can Be Added To Any Starter Unit Provided The Height And Depth Are Both Equal

 

- Hide Gallery
General Shelving With High-Density Heavy-Duty Drawers

General Shelving With High-Density Heavy-Duty Drawers  

1

Specifications for General Shelving With High-Density Heavy-Duty Drawers
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for General Shelving With High-Density Heavy-Duty Drawers
Videos for General Shelving With High-Density Heavy-Duty Drawers
Shure Mfg. Corp. video of Experience the Shure Difference
2020-01-28T00:00:00+00:00Z
(Shure Mfg. Corp.) request for information