Rated 5 based on 1 product reviews
Skyfold

Vertically Folding Operable Walls

CONTACT INFO
325 Lee Ave.
Baie d'Urfe, PQ, Canada H9X 3S3
Toll Free: 877-759-3653
Phone: 514-457-4767
Request for information Skyfold Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Skyfold > PRODUCT > Skyfold Classic™ Vertically Folding Operable Walls
Skyfold's Classic™ Series was developed to meet the acoustic challenges of geometrically variable spaces from the simple (offices, classrooms) to the complex(auditoriums with sloped or stepped floors). Exceeding industry standards, the acoustic soundproofing indexes for Classic 51, 55 and 60 ensure privacy and confidentiality are respected from one space to another. The Classic NRC model also reduces ambient noise within meeting and conference rooms, thereby increasing the user's comfort.

Including:
Classic™ 51
Classic™ 55
Classic™ 60

Classic™ NRC


Advantages of Skyfold Classic™ Vertically Folding Operable Walls:


  • Acoustic walls with industry leading STC ratings of up to 60
  • All-electric system with simple two-person keypad operation
    (no manual labor for wall operation)
  • Self-retracts quietly and effortlessly into the ceiling to save on floor space
  • Room configuration changed in minutes
  • Decorative element with distinctive, customizable design options
  • No wall or floor tracks
  • Made-to-measure
  • Unlimited width
  • Cost-effective and lightweight system that requires minimal structural steel
  • Can be installed to meet at 90 degrees
  • Reliable - Comes with a 2-year (5000-cycle) Parts & Labor Warranty as well as a 10-year Acoustical Performance Warranty

Exceptional Safety Features:

  • Operated by a two-person keypad controlled by a single three position key switch
  • Uses aircraft grade wire cables sized for a high safety factor
  • Each cable is lifted by a separate cable drum
  • Bottom leading edge equipped with an obstruction sensor with auto-reverse.



- Hide Gallery
Skyfold Classic™ Vertically Folding Operable Walls

Revit BIM Files for Skyfold Classic™ Vertically Folding Operable Walls

Partition: 4 Panels High: Skyfold Classic: 7' 0" to 8' 0" FC 2150 to 2440

Partition: 4 Panels High: Skyfold Classic: Micro 7' 0" to 9' 0" FC 2135 to 2745

Partition: 5 Panels High: Skyfold Classic: 8' 1" to 10' 0" FC 2450 to 3050

Partition: 6 Panels High: Skyfold Classic: 10' 1" to 12' 0" FC 3075 to 3660

Partition: 7 Panels High: Skyfold Classic: 12' 1" to 14' 0" FC 3680 to 4265

Partition: 8 Panels High: Skyfold Classic: 14' 1" to 16' 1" FC 4295 to 4900

Partition: 9 Panels High: Skyfold Classic: 16' 2" to 18' 0" FC 4930 to 5485

Partition: 10 Panels High: Skyfold Classic: 18' 1" to 20' 0" FC 5510 to 6095

Partition: 11 Panels High: Skyfold Classic: 20' 1" to 22' 0" FC 6120 to 6705

Partition: 12 Panels High: Skyfold Classic: 22' 1" to 24' 2" FC 6730 to 7365

Partition: 13 Panels High: Skyfold Classic: 24' 3" to 26' 0" FC 7400 to 7925

Partition: 14 Panels High: Skyfold Classic: 26' 1" to 28' 2" FC 7950 to 8585

Partition: 15 Panels High: Skyfold Classic: 28' 3" to 30' 0" FC 8600 to 9145

Partition: 16 Panels High: Skyfold Classic: 30' 1" to 32' 2" FC 9170 to 9800

Partition: 17 Panels High: Skyfold Classic: 32' 3" to 34' 2" FC 9830 to 10415

Partition: 18 Panels High: Skyfold Classic: 34' 3" to 36' 0" FC 10440 to 11000

CAD Drawings for Skyfold Classic™ Vertically Folding Operable Walls
Classic Series - Micro Drive - 11ft10 - 17ft Long
download: view:
Classic Series - Micro Drive - 17ft - 24ft Long
download: view:
Classic Series - Micro Drive - 24ft - 36ft Long
download: view:
Classic Series - Standard Drive System - Even - 4 to 8 Panels High
download: view:
Classic Series - Standard Drive System - Even - 10 to 18 Panels High
download: view:
Classic Series - Standard Drive System - Odd - 5 to 7 Panels High
download: view:
Classic Series - Standard Drive System - Odd - 9 to 17 Panels High
download: view:
Specifications for Skyfold Classic™ Vertically Folding Operable Walls
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Skyfold Classic™ Vertically Folding Operable Walls
Videos for Skyfold Classic™ Vertically Folding Operable Walls
Skyfold video of Classic Product Video
2019-08-21T00:00:00+00:00Z
(Skyfold) request for information
Skyfold video of Mirage Product Video
2019-08-21T00:00:00+00:00Z
(Skyfold) request for information
Skyfold video of Skyfold Prisma™
2022-09-13T00:00:00+00:00Z
(Skyfold) request for information
Skyfold video of Skyfold at the Rosewood Hong Kong Hotel
2019-08-21T00:00:00+00:00Z
(Skyfold) request for information
Skyfold video of Why Skyfold
2019-08-21T00:00:00+00:00Z
(Skyfold) request for information
Skyfold video of Zenith Premium Product Video
2019-08-21T00:00:00+00:00Z
(Skyfold) request for information
Skyfold video of Zenith Product Video
2019-08-21T00:00:00+00:00Z
(Skyfold) request for information