Skyfold
Skyfold
Vertically Folding Operable Walls
CONTACT INFO
325 Lee Ave.
Baie d'Urfe, PQ, Canada H9X 3S3
Toll Free: 877-759-3653
Phone: 514-457-4767
Request for information Skyfold Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Skyfold > PRODUCT > Skyfold Mirage® Vertically Folding Operable Walls

Mirage® incorporates Skyfold technology with the added luxury of transparency. Clean lines, a lightweight structure, a wide range of glass and plexiglass panels, high-efficiency acoustic seams, and ease of maintenance all make Mirage the ideal solution for bright, sophisticated and welcoming spaces.


Advantages of Skyfold Mirage Vertically Folding Glass Operable Walls:

  • Single laminated glass with an STC 33
  • All-electric system with a simple two-person keypad operation
    (no manual labor for wall operation)
  • Self-retracts quietly and effortlessly into the ceiling to save on floor space
  • Room configuration changed in minutes
  • A variety of glass and plexiglass options to meet your design needs
  • No floor tracks
  • Made-to-measure
  • Unlimited width
  • Can be installed to meet at 90 degrees
  • Cost-effective and lightweight system that requires minimal structural steel
  • Reliable - Comes with a 2-year (5000-cycle) Parts & Labor Warranty as well as a 10-year Acoustical Performance Warranty


Exceptional Safety Features:

  • Operated by a two-person keypad controlled by a single three position key switch
  • Uses aircraft grade wire cables sized for a high safety factor
  • Each cable is lifted by a separate cable drum
  • Comes complete with a built-in infrared safety system


Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Skyfold Mirage® Vertically Folding Operable Walls

Partition: 4 Panels High: Skyfold Mirage: 7' 0" to 7' 6" FC 2135 to 2285

Partition: 6 Panels High: Skyfold Mirage: 7' 7" to 11' 3" FC 2310 to 3430

Partition: 8 Panels High: Skyfold Mirage: 11' 4" to 15' 1" 12 FC 3455 to 4610

Partition: 10 Panels High: Skyfold Mirage: 15' 2" to 18' 10" FC 4625 to 5740

Partition: 12 Panels High: Skyfold Mirage: 18' 11" to 24' 0" FC 5765 to 7315

CAD Drawings for Skyfold Mirage® Vertically Folding Operable Walls
Generic Skyfold Mirage
download: view:
Mirage Partition - 10 Panels High - 15-2 to 18-10 FC 4625 to 5740
download: view:
Mirage Partition - 12 Panels High - 18-11 to 24-0 FC 5765 to 7315
download: view:
Mirage Partition - 4 Panels High - 7-0 to 7-6 FC 2135 to 2285
download: view:
Mirage Partition - 6 Panels High - 7-7 to 11-3 FC 2310 to 3430
download: view:
Mirage Partition - 8 Panels High - 11-4 to 15-1 12 FC 3455 to 4610
download: view:
Specifications for Skyfold Mirage® Vertically Folding Operable Walls
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Skyfold Mirage® Vertically Folding Operable Walls
Videos for Skyfold Mirage® Vertically Folding Operable Walls
Skyfold video of Classic Product Video
2019-08-21
(Skyfold) request for information
Skyfold video of Mirage Product Video
2019-08-21
(Skyfold) request for information
Skyfold video of Skyfold at the Rosewood Hong Kong Hotel
2019-08-21
(Skyfold) request for information
Skyfold video of Why Skyfold
2019-08-21
(Skyfold) request for information
Skyfold video of Zenith Premium Product Video
2019-08-21
(Skyfold) request for information
Skyfold video of Zenith Product Video
2019-08-21
(Skyfold) request for information