Rated 5 based on 1 product reviews
NewTechWood America Inc.

Composite Decking, Siding, Deck Tiles, Railings

CONTACT INFO
15912 International Plaza Dr.
Houston, TX 77032
Toll Free: 866-728-5273
Phone: 281-570-6450
Continuing Education Logo
Request for information NewTechWood America Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
NewTechWood America Inc. > PRODUCT > Deck Accessories

DECK FINISHER:

SUltraShield® has the following decking accessories available: colored head stainless steel screws,starter clips, hidden fastener systems, end caps for hollow profiles, fascia boards in various dimensions for different applications, to perfectly finish your decking.

 

DECK FASCIA:

Deck fascia boards provide the perfect finishing touch and create a smooth, streamlined look for your composite wood deck. Fascia boards create a band of wood bordering the deck just below the surface line to hide the joists underneath and elevate the overall appearance of the deck. 
Naturally, for the most seamless, aesthetically pleasing look, as well as for durability and low-maintenance, you will want your fascia boards to be made of the same composite wood material as the rest of your deck, which is why NewTechWood is happy to offer fascia boards among our line of quality products.

 

END CAPS:

NewTechWood composite wood decking boards have 360-degree capping to completely seal and protect your boards from environmental hazards, moisture and decay, but this still leaves the end cut areas to consider. Fortunately, we offer a choice of moisture seals and end caps that work perfectly with our products, fitting in seamlessly with the board of the deck and offering your end cut areas ultimate protection.

 

WAX PEN:

If you somehow sustain tiny scratches, holes or chips to your composite deck, all is not lost. We have just the product to have your deck looking as good as new.

 

NewTechWood DeScratch Repair Kit for mending small scratches, splits, nail holes, chips, gouges & damaged edges in capped composite or natural timber.

 

  • Remove any high points using the applicator
  • Rub the wax over the damaged area until level
  • Remove any excess wax using the applicator

 

Each pack contains:

 

0.4 x 0.39in Darker tone Wax Stick, 0.039 x 0.39in Lighter tone Wax Stick, 1 x pcs Applicator (*Charcoal color has 2 same tone sticks)

 

Order a Sample Click Here
 

- Hide Gallery
Deck Accessories

Revit BIM Files for Deck Accessories

Composite Decking

Material Textures

CAD Drawings for Deck Accessories
UH02
download: view:
US01
download: view:
US05
download: view:
US07
download: view:
US33
download: view:
Specifications for Deck Accessories
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Catalogs for Deck Accessories
Videos for Deck Accessories
NewTechWood America Inc. video of NewTechWood - Introducing Ultrashield Naturale Composite Decking
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood - Using Quick Deck Deck Tiles to Cover an Old Deck!
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood Deck Tile Patterns
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood Hemisphere Composite Railing Installation Video
2021-01-14T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood Hemisphere Stair Railing Installation Guide
2021-01-14T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood Natruale Deck Tiles - Time Lapse
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood Naturale Composite Deck Tiles - So Easy A Kid Can Do It!
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood Quick Deck Deck Tiles Garage Installation
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood Siding Vertical Installation Guide
2019-08-20T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood Ultrashield Naturale Composite Decking Full Installation Guide
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of NewTechWood- Introducing Ultrashield Naturale Composite Deck Tiles
2019-08-21T00:00:00+00:00Z
(NewTechWood America Inc.) request for information
NewTechWood America Inc. video of SpecWizard Video for NewTechWood - 06 73 00 Composite Decking
2022-09-16T00:00:00+00:00Z
(NewTechWood America Inc.) request for information