Rated 5 based on 1 product reviews
Bison Innovative Products

Deck Supports

CONTACT INFO
701 Osage St. Unit 120
Denver, CO 80204
Toll Free: 800-333-4234
Phone: 303-892-0400
Continuing Education Logo
Request for information Bison Innovative Products Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Datasheets
building construction projects
SOCIAL
Bison Innovative Products > PRODUCT > 2′ x 2′ Bamboo Tile " Smooth
Model: WT-BAMBOO24-4PLANK-SMOOTH
Bison 2' x 2' smooth 4 plank fused Bamboo tiles are constructed from dasso.XTR Fused Bamboo™ that is manufactured using dasso's patented process, which combines two stages of high heat to carbonize the bamboo, removing all of the starch and sugar, and then restructuring the bamboo, reinforcing its natural strength characteristics. The modified bamboo strands are fused together using phenolic resin ™ the same resin used to make bowling balls. The result is an extremely dense, durable, exterior-use product composed of 87% natural, fused strand bamboo fibers and 13% resin. If maintaining the natural wood color is desired, wood tiles can be periodically cleaned and sealed ™ please reference the Wood Tile Cut Sheet for care and maintenance specific to Bamboo tiles.
- Hide Gallery
2′ x 2′ Bamboo Tile " Smooth

CAD Drawings for 2′ x 2′ Bamboo Tile " Smooth
WT-041 - Starting Installation
download: view:
WT-040 - Sample Deck Plan
download: view:
WT-062- Wood To Paver Transitions
download: view:
WT-063 - FS1 Fastening Kit
download: view:
WT-070 - Step Down
download: view:
Specifications for 2′ x 2′ Bamboo Tile " Smooth
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for 2′ x 2′ Bamboo Tile " Smooth
Videos for 2′ x 2′ Bamboo Tile " Smooth
Bison Innovative Products video of Build a Deck on Roof or Rooftop - Bison Deck Introduction - Video 1 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products) request for information
Bison Innovative Products video of Wood Deck Tiles on Rooftop Decks, Patios & Terraces - Video 2 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products) request for information
Bison Innovative Products video of Pedestal Supported Decks - Idea Gallery - Video 3 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products) request for information
Bison Innovative Products video of Design and Plan a Rooftop Deck - Video 4 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products) request for information
Bison Innovative Products video of Building a Rooftop Deck - Bison Deck Video 5 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products) request for information
Bison Innovative Products video of Wood Tile and Paver Cutting - Video 6 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products) request for information
Bison Innovative Products video of Bison Deck Supports - Base Leveling
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products) request for information