Rated 5 based on 1 product reviews
Bison Innovative Products

Deck Supports

CONTACT INFO
701 Osage St. Unit 120
Denver, CO 80204
Toll Free: 800-333-4234
Phone: 303-892-0400
Continuing Education Logo
Request for information Bison Innovative Products Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Datasheets
building construction projects
SOCIAL
Bison Innovative Products > PRODUCT > 2′ x 2′ FSC® 100% Garapa Wood Tile " Smooth
Model: WTFSC-100%-GARAPA-24-7PLANK-SMOOTH
Bison 2' x 2' smooth 7 plank FSC® Garapa wood tiles are commercial grade and constructed from responsibly harvested Forest Stewardship Council® certified hardwood to meet their high global standards for forest sustainability. FSC® certification assures wood products have positive environmental attributes, are backed by a global system of verification, and could contribute to LEED points and SITES criteria. Bison wood tiles weather over time, developing a silvery-gray patina. If maintaining the natural wood color is desired, wood tiles can be periodically cleaned and sealed.
- Hide Gallery
2′ x 2′ FSC® 100% Garapa Wood Tile " Smooth

CAD Drawings for 2′ x 2′ FSC® 100% Garapa Wood Tile " Smooth
WT-041 - Starting Installation
download: view:
WT-040 - Sample Deck Plan
download: view:
WT-062- Wood To Paver Transitions
download: view:
WT-063 - FS1 Fastening Kit
download: view:
WT-070 - Step Down
download: view:
Specifications for 2′ x 2′ FSC® 100% Garapa Wood Tile " Smooth
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for 2′ x 2′ FSC® 100% Garapa Wood Tile " Smooth
Videos for 2′ x 2′ FSC® 100% Garapa Wood Tile " Smooth
Bison Innovative Products video of Build a Deck on Roof or Rooftop - Bison Deck Introduction - Video 1 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products) request for information
Bison Innovative Products video of Wood Deck Tiles on Rooftop Decks, Patios & Terraces - Video 2 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products) request for information
Bison Innovative Products video of Pedestal Supported Decks - Idea Gallery - Video 3 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products) request for information
Bison Innovative Products video of Design and Plan a Rooftop Deck - Video 4 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products) request for information
Bison Innovative Products video of Building a Rooftop Deck - Bison Deck Video 5 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products) request for information
Bison Innovative Products video of Wood Tile and Paver Cutting - Video 6 of 7
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products) request for information
Bison Innovative Products video of Bison Deck Supports - Base Leveling
2016-05-20T00:00:00+00:00Z
(Bison Innovative Products) request for information
Datasheets for 2′ x 2′ FSC® 100% Garapa Wood Tile " Smooth