Rated 5 based on 1 product reviews
UniMac

Commercial Washers and Dryers

CONTACT INFO
Shepard St. P. O. Box 990
Ripon, WI 54971-0990
Toll Free: 800-587-5458
Phone:
Continuing Education Logo
Request for information UniMac Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
UniMac > PRODUCT > 20" Heated Roller Ironer

When only the highest quality finish will do, UniMac® heated roll flatwork finishers deliver seriously superior results. We offer six models to meet the needs of any size operation.


Available Capacities

79″ Finishing Width - FCU20X79

102″ Finishing Width - FCU20X10E2

126″ Finishing Width - FCU20X126





- Hide Gallery
20" Heated Roller Ironer

20" Heated Roller Ironer  

1

Revit BIM Files for 20" Heated Roller Ironer

20" Heated Roller, 79" Finishing Ironer (FCU20X79)

20" Heated Roller, 102" Finishing Ironer (FCU20X102)

20" Heated Roller, 126" Finishing Ironer (FCU20X126)

CAD Drawings for 20" Heated Roller Ironer
20" Heated Roller, 79" Finishing Ironer (FCU20X79)
download: view:
20" Heated Roller, 102" Finishing Ironer (FCU20X102)
download: view:
20" Heated Roller, 126" Finishing Ironer (FCU20X126)
download: view:
Specifications for 20" Heated Roller Ironer
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for 20" Heated Roller Ironer
BusinessApplication
Building Construction Specifications
 
Catalogs for 20" Heated Roller Ironer