Blue Giant Equipment Corporation
Blue Giant Equipment Corporation
Dock Equipment
CONTACT INFO
410 Admiral Blvd.
Mississauga, ON, Canada L5T 2N6
Toll Free: 800-872-2583
Phone: 905-457-3900
Request for information Blue Giant Equipment Corporation Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
press releases
SOCIAL
Blue Giant Equipment Corporation > PRODUCT > LoMaster™ Stationary DL

PRODUCT HIGHLIGHTS

  • Deck widths range from 60" to 96" (1524 to 2438mm)
  • Deck lengths 96" to 144" (2438 to 3658mm)
  • Remote power pack 12' (3,658 mm) hydraulic hose
  • Push button control on 12' (3,658 mm) straight cord
  • Hydraulic pump with built-in overload relief
  • All hydraulic components including hoses and oil

 

RECOMMENDED APPLICATION

  • Ground-level loading and unloading
  • Site conditions where no loading dock is present
     
Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for LoMaster™ Stationary DL

Loading Dock and Vehicular Equipment: Dock Lifts: Semi Portable

Specifications for LoMaster™ Stationary DL
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for LoMaster™ Stationary DL
BusinessApplication
Building Construction Specifications
 
Catalogs for LoMaster™ Stationary DL
Videos for LoMaster™ Stationary DL
Blue Giant Equipment Corporation video of Building Your Solution with Blue Giant
2017-02-03
(Blue Giant Equipment Corporation) request for information