Terra Universal, Inc.
Terra Universal, Inc.
Critical Environment Equipment
CONTACT INFO
800 S. Raymond Ave.
Fullerton, CA 92381-5234
Phone: 714-578-6000
Request for information Terra Universal, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
SOCIAL
Terra Universal, Inc. > PRODUCT > General-Use Pass-Throughs with Recirculating HEPA Filtration
• Material:
304 Stainless Steel

• Mounting Position:
Standard Wall, Standard Floor

• Voltage:
120 V, 240 V

• Inside Height:
18", 24", 48"

• Inside Depth:
18", 24", 36"

• Inside Width:
18", 24", 36"



Rated 5 based on 1 product reviews
+ Photo Gallery

CAD Drawings for General-Use Pass-Throughs with Recirculating HEPA Filtration
Smart Pass Through 2635 10A 2
download: view:
Smart Pass Through 2635 14A 2
download: view:
Smart Pass Through 2635 16A 2
download: view:
Specifications for General-Use Pass-Throughs with Recirculating HEPA Filtration
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for General-Use Pass-Throughs with Recirculating HEPA Filtration
Videos for General-Use Pass-Throughs with Recirculating HEPA Filtration
Terra Universal, Inc. video of Cleanseam+ Pass-Through
2014-09-18
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of BioSafe Pass-Through Chamber for Cleanroom Environments
2014-09-18
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of Fire Rated Pass-throughs from Terra Universal
2014-09-18
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of Roll-Up Door Pass-Through
2014-09-18
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of Air Shower, Terra Universal
2014-09-18
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of BioSafe™ Modular Cleanroom, Terra Universal
2014-09-18
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of BioSafe All-Steel Biopharmaceutical Modular Cleanrooms
2014-09-18
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of Cleanroom Gowning Procedures, Terra Universal
2014-09-18
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of Terra Universal Desiccators
2014-09-18
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of Glove Box Isolators and Containment Chambers
2014-09-18
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of Wet Station with Modutek Components
2014-09-18
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of Terra Universal Ionizing Bar: Static-Decay Test
2014-09-18
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of smartVAC Model 675 Impulse Heat Vacuum Sealer - Terra Universal
2014-09-18
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of ISO 5 Tempered Glass & Stainless Steel Cleanroom
2017-03-09
(Terra Universal, Inc.) request for information