Rated 5 based on 1 product reviews
CONTACT INFO
1420 Lumsden Rd. P. O. Box 1506
Port Orchard, WA 98367
Toll Free: 877-543-8698
Phone: 360-876-2974
Request for information ReVent Ventilation Fans Contact Us / RFI
ReVent Ventilation Fans > PRODUCT > ReVent Ventilation Fan with Selectable LED Lighting and Humidity Sensing

Bright LED Lighting with 3 adjustable color temperatures( 2700K, 4000K, 5000K). High Airflow, Low sound

 

The Humidity Sensing control turns on the fan when humidity is present and off when the room is dry, while the shield adds a subtle designer look to any room.

 

High Airflow Low Sound 
 

  • Mounts directly to sheetrock.
  • One minute video, 30 minute install.
  • Ceiling or wall mount.
  • Ultra quiet operation.
  • Low fan power usage.
  • Adjustable 3-level LED lighting.
  • Adjustable 3 level LED lighting (2700K, 4000K, 5000K) offers 3 dimmable light temperature options.
  • UL listed for use over bathtubs and showers when connected to a GFCI protected branch circuit.
  • Fire rated.
  • Type IC for use in direct contact with thermal insulation. Not to be installed in a ceiling thermally insulated to a value greater than R40.

 

- Hide Gallery
ReVent Ventilation Fan with Selectable LED Lighting and Humidity Sensing