Rated 5 based on 1 product reviews
Cedar Shake and Shingle Bureau

Cedar Roofing and Sidewall Products

CONTACT INFO
P. O. Box 1178
Sumas, WA 98295-1178
Phone: 604-820-7700
Continuing Education Logo
Request for information Cedar Shake and Shingle Bureau Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
Cedar Shake and Shingle Bureau > PRODUCT > Certigroove® Machine Grooved Shingles

Machine grooved shingles are manufactured as a rebutted & rejointed shingle with one face striated for a length greater than the maximum exposure. Machine grooved products are for sidewall applications only, and are remanufactured from 16", 18" and 24" shingles.


- Hide Gallery
Certigroove® Machine Grooved Shingles

CAD Drawings for Certigroove® Machine Grooved Shingles
Figure 3a and 3b - Flashing
download: view:
Figure 5 - Course Alignment
download: view:
Figure 6 - Single Coursing
download: view:
Figure 7a - Double Coursing
download: view:
Figure 7b - Dormer Coursing
download: view:
Figure 8a - 8e - Corner Option Details
download: view:
Figure 9 - Fitting Laced Corner Courses
download: view:
Figure 10 - Staggered Coursing
download: view:
Figure 11 - Ribbon Coursing
download: view:
Figure 12 - Typical Window and Door Casing Detail
download: view:
Figure 13 - Over Beveled Siding Detail
download: view:
Figure 14 - Over Masonry or Foam Sheathing Detail
download: view:
Figure 15 - Over Stucco Detail
download: view:
Figure 16 - Furring Strip Detail
download: view:
Figure 17 - Starter Course
download: view:
Figure 18 - Corner Detail
download: view:
Figure 19 - Top Course
download: view:
Specifications for Certigroove® Machine Grooved Shingles
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Certigroove® Machine Grooved Shingles
Videos for Certigroove® Machine Grooved Shingles
Cedar Shake and Shingle Bureau video of Roofing Installation Video
2020-03-29T00:00:00+00:00Z
(Cedar Shake and Shingle Bureau ) request for information
Cedar Shake and Shingle Bureau video of Fasteners and Non Permeable Barrier
2020-03-29T00:00:00+00:00Z
(Cedar Shake and Shingle Bureau ) request for information
Cedar Shake and Shingle Bureau video of Benefits of Cedar & Installation Tips
2020-03-29T00:00:00+00:00Z
(Cedar Shake and Shingle Bureau ) request for information
Cedar Shake and Shingle Bureau video of Grading & Inspection
2020-03-29T00:00:00+00:00Z
(Cedar Shake and Shingle Bureau ) request for information