CENTRIA
CENTRIA
Building Envelope Wall and Roof Panels
CONTACT INFO
1550 Coraopolis Heights Rd. Suite 500
Moon Township, PA 15108
Toll Free: 888-254-7099
Phone: 412-299-8000
Continuing Education Logo
Request for information CENTRIA Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
press releases
building construction projects
SOCIAL
CENTRIA > PRODUCT > EcoScreen Perforated Screenwall

EcoScreen Perforated Screenwalls are created through a unique fabrication process that utilizes 20 gauge stainless steel and 0.040" (1) painted aluminum. The result is a 10% - 40% open area that provides an airy aesthetic that controls light and air movement, while elegantly blending industrial and other applications with their surroundings. EcoScreen panels may be installed horizontally or vertically.



Rated 5 based on 1 product reviews
+ Photo Gallery

Specifications for EcoScreen Perforated Screenwall
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for EcoScreen Perforated Screenwall
Videos for EcoScreen Perforated Screenwall
CENTRIA video of CENTRIA I AIA + Architect: Design Assist
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Cascade
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Find New Freedom To Create
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Formawall- High Performance Building Envelope System
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Harrison Hospital
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I High-Performance Building Envelope
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Intercept
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Intercept Overview
2020-12-04
(CENTRIA) request for information
CENTRIA video of CENTRIA I Making IMPs Safer and Healthier Than Ever Before
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Mercedes-Benz Stadium
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I MetalWrap Series
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Overview
2020-12-04
(CENTRIA) request for information
CENTRIA video of CENTRIA I Rainscreen
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Regions Field
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Seamless Corners
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I The Rainscreen Principle of Performance
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I What's Next?
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Williston-Basin International Airport
2020-04-20
(CENTRIA) request for information