Rated 5 based on 1 product reviews
Panel Built Inc.

Inplant Offices, Mezzanine Platforms, Security Booths, Ballistic Rated Buildings and Cleanrooms

CONTACT INFO
302 Beasley St. P. O. Box 2658
Blairsville, GA 30514
Toll Free: 800-636-3873
Request for information Panel Built Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
building construction projects
SOCIAL
Panel Built Inc. > PRODUCT > Modular Cleanrooms

Modular cleanrooms are facilities that are designed for the purpose of certain fields of research such as biological or chemical research, and also for the manufacturing of certain high precision products. Modular cleanrooms have a logarithmic classification system that follows a grading scale based on a number of allowable particulates in the air. Class one rooms have 1 particle for every 0.5 micrometers of cubic space and so on. The class number resembling the maximum amount of particles allowed in 0.5 cubic micrometers.


Modular Cleanroom Wall Systems

As for filtration systems, modular cleanrooms often use HEPA filters and ULPA filters. These filters can remove up to 99.9% of the particulates in the air using various airflow technique. Some modular cleanrooms employ a positive pressure to keep particles out, and then some employ negative pressure to keep contaminants in. The application you will be using your modular cleanroom for will determine whether you will need a positive or negative pressure cleanroom. It is no surprise that the need for a cleanroom can be overwhelming. Panel Built can help with the confusion. The panels, windows, and doors common to our in-plant modular office system already meet your Class 1000, Class 10,000, and Class 100,000 cleanroom wall system needs. Our sales staff has the knowledge to combine our standard wall system with the appropriate cleanroom components to ensure your cleanroom meets even the most strict requirements.


- Hide Gallery
Modular Cleanrooms

Specifications for Modular Cleanrooms
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Modular Cleanrooms
Videos for Modular Cleanrooms
Panel Built Inc. video of Air Traffic Control Operator Booth
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.) request for information
Panel Built Inc. video of Are You Ready to Increase Your Capacity?
2023-06-22T00:00:00+00:00Z
(Panel Built Inc.) request for information
Panel Built Inc. video of FREE 3D Videos With Every Quote
2023-06-22T00:00:00+00:00Z
(Panel Built Inc.) request for information
Panel Built Inc. video of Halloween Employee Safety Video
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.) request for information
Panel Built Inc. video of How Are Modular Buildings Shipped?
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.) request for information
Panel Built Inc. video of IBC Stairs Installation Guide
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.) request for information
Panel Built Inc. video of Intro to Panel Built, Inc.
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.) request for information
Panel Built Inc. video of Loading Dock Mezzanine Platform
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.) request for information
Panel Built Inc. video of Manufacturing Day 2020!
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.) request for information
Panel Built Inc. video of Military Rappel Training Tower
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.) request for information
Panel Built Inc. video of Modular Construction for Schools
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.) request for information
Panel Built Inc. video of Modular Office Timelapse
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.) request for information
Panel Built Inc. video of Modular Wiring Installation
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.) request for information
Panel Built Inc. video of Modular at Sea!
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.) request for information
Panel Built Inc. video of Motor Control Center Enclosure
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.) request for information
Panel Built Inc. video of PBI Flight Star Project
2020-07-01T00:00:00+00:00Z
(Panel Built Inc.) request for information
Panel Built Inc. video of Panel Built Door Installation
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.) request for information
Panel Built Inc. video of Panel Built Products & Services
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.) request for information
Panel Built Inc. video of Prefabricated Steel Bus Shelter
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.) request for information
Panel Built Inc. video of Product Spotlight: Panel Built In-Plant Projects
2023-06-22T00:00:00+00:00Z
(Panel Built Inc.) request for information
Panel Built Inc. video of Product Spotlight: Panel Built Mezzanines
2023-06-22T00:00:00+00:00Z
(Panel Built Inc.) request for information
Panel Built Inc. video of Racking Mezzzanine
2023-06-22T00:00:00+00:00Z
(Panel Built Inc.) request for information
Panel Built Inc. video of Three-Story Modular Office Complex
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.) request for information
Panel Built Inc. video of Two-Story Air Hangar Modular Offices
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.) request for information
Panel Built Inc. video of Vinyl Wall Panel Repair
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.) request for information
Panel Built Inc. video of Wall Panel Basics
2021-02-11T00:00:00+00:00Z
(Panel Built Inc.) request for information