Rated 5 based on 1 product reviews
Fortress Fence Products

Fences and Gates

CONTACT INFO
1720 N. First St.
Garland, TX 75040
Toll Free: 866-323-4766
Phone:
Continuing Education Logo
Request for information Fortress Fence Products Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
Fortress Fence Products > PRODUCT > High Security Steel Fencing: ARES™

All ARES™ products are designed to protect assets and people in applications requiring high-security. ARES is manufactured from 50,000 lb. steel with G90 galvanization and backed by our 20-year Fortress Shield warranty. Additionally, ARES features our pale through the rail design. This function substantially increases the difficulty of intrusion. Three styles are available up to 142" in height. Each utilizes Slide Lock technology that exceeds the ASTM standard.

 

KEY FEATURES

  • Full assembled panel for faster installation

  • Adjustable to 12" for aggressive landscapes

  • Deter and Deny, exclusive pale through rail design

  • Anti-climb

  • 50,000 lb. steel with architectural grade powder coat

  • UV inhibitors reduce fading over time

  • Secondary layer of protection utilizing E-coat

  • Rails designed to accommodate data and communication cables (IDS)

  • Virtually maintenance-free

  • Solid steel I-beams with chamfered top

  • G90 galvanization

  • Patent pending

 

Fortress ARES Fence Warranty

 

- Hide Gallery
High Security Steel Fencing: ARES™

CAD Drawings for High Security Steel Fencing: ARES™
Citadel Ares
download: view:
Scorpio Ares
download: view:
Spartan Ares
download: view:
Specifications for High Security Steel Fencing: ARES™
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for High Security Steel Fencing: ARES™
BusinessApplication
Building Construction Specifications
 
Catalogs for High Security Steel Fencing: ARES™
Videos for High Security Steel Fencing: ARES™
Fortress Fence Products video of ARES™
2020-07-21T00:00:00+00:00Z
(Fortress Fence Products) request for information
Fortress Fence Products video of Fortress Fence SpecWizard for Decorative Metal Fences and Gates
2015-09-10T00:00:00+00:00Z
(Fortress Fence Products) request for information