Riot Glass
Riot Glass
Security Glass & Framing
CONTACT INFO
17941 Brookshire Ln.
Huntington Beach, CA 92647
Toll Free: 800-580-2303
Phone:
Continuing Education Logo
Request for information Riot Glass Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
SOCIAL
Riot Glass > PRODUCT > Security Glass for Homes (Windows & Doors)

Safety First from Day One

We ensure the installation process is minimally disruptive for you and your family. Unlike some contractors that may leave your home boarded up or without windows overnight, our team will remove and replace each glass panel individually as we go, so your existing panes will remain in place until we get to them. We do this in case we need to return the next day to complete your retrofit. Your home remains secured so that you can lock up overnight.
We promise to protect and respect your home's interior during your installation. Once we have completed the manufacturing of your windows, the installation process usually takes 1-2 days to complete.


Security Glass Retrofit for Homes

The strongest and least noticeable of these options is our security retrofit units, which replace your existing windows and door glass. High-security burglar-resistant glass makes forced entry into your home far more difficult for intruders.
Our retrofit units range in strength from laminated Riot Glass™ with our exclusive Thermoplastic interlayer to virtually unbreakable ArmorPlast™ panels.
Single or dual pane options can be custom made for your window openings, and in most cases your existing framing and hardware remain in place giving you unbreakable house windows without significantly altering aesthetics. The panels are made in our factory and installed on site with minimal inconvenience to you.


Rated 5 based on 1 product reviews
+ Photo Gallery

Catalogs for Security Glass for Homes (Windows & Doors)
Videos for Security Glass for Homes (Windows & Doors)
Riot Glass video of Riot Glass™ vs LA Rioters
2020-09-16
(Riot Glass) request for information
Riot Glass video of HP White Laboratory Testing | RIOT GLASS | 800-580-2303
2020-09-16
(Riot Glass) request for information
Riot Glass video of Riot Glass vs Sledgehammer | Riot Glass, Inc | 800-580-2303
2020-09-16
(Riot Glass) request for information
Riot Glass video of Riot Glass | The Answer to End Burglary, Looting, Vandalism
2020-09-16
(Riot Glass) request for information
Riot Glass video of Employee Tests Riot Glass
2020-09-16
(Riot Glass) request for information
Riot Glass video of Invisible Storefront Security | Riot Glass | 800-580-2303
2020-09-16
(Riot Glass) request for information
Riot Glass video of 3 Ways to STOP Shooters
2020-09-16
(Riot Glass) request for information
Riot Glass video of Riot Glass Case Study | Testimonial | 800-580-2303
2020-09-16
(Riot Glass) request for information
Riot Glass video of Riot Glass vs Regular Glass | (800) 580-2303
2020-09-16
(Riot Glass) request for information
Riot Glass video of Riot Glass Security Glass Installation | Riot Glass, Inc
2020-09-16
(Riot Glass) request for information
Riot Glass video of ArmorPlast AP25 Demonstration | Riot Glass, Inc
2020-09-16
(Riot Glass) request for information
Riot Glass video of Bomb Blast Test In Shock Tube | Riot Glass | 800-580-2303
2020-09-16
(Riot Glass) request for information
Riot Glass video of Bomb Blast Window Film Test | Live Shot | Riot Glass
2020-09-16
(Riot Glass) request for information
Riot Glass video of Forced Entry Protection Like No Other | Riot Glass | 800-580-2303
2020-09-16
(Riot Glass) request for information
Riot Glass video of Ballistic Glass Test | ArmorPlast | 800-580-2303
2020-09-16
(Riot Glass) request for information
Riot Glass video of Security Glass Forced Entry Test | Riot Glass | 800-580-2303
2020-09-16
(Riot Glass) request for information
Riot Glass video of Security Screens Prevent Home Invasion Robbery! | Riot Glass
2020-09-16
(Riot Glass) request for information
Riot Glass video of Riot Glass Anti Burglary Test 2017
2020-09-16
(Riot Glass) request for information