Rated 5 based on 1 product reviews
Riot Glass

Security Glass & Framing

CONTACT INFO
17941 Brookshire Ln.
Huntington Beach, CA 92647
Toll Free: 800-580-2303
Phone:
Continuing Education Logo
Request for information Riot Glass Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
SOCIAL
Riot Glass > PRODUCT > ArmorPlast ™100

ArmorPlast ™100 ballistic grade sheet is a 1.000˝, 4-ply polycarbonate laminate that meets the UL 752 Level 2 rating for .357 Magnum ballistic attack and HP White TP 0500 Level lV.

Unlike glass-clad products, this all-polycarbonate laminate resists spalling and white-out after repeated high force and ballistic impacts, preserving the visibility of a threat during an attack.

All ArmorPlast® products incorporate Polycarbonate Sheet for high optical quality in security glazing laminates. Exterior surfaces have a proprietary AR hard coat that facilitates cleaning and resists marring, chemical attacks, and graffiti.

ArmorPlast ™100 sheet has a five (5) year Limited Product Warranty against coating failure, yellowing, and hazing. The terms of the warranty are available upon request.

ArmorPlast® 100 is designed to protect schools, government, religious, and detention facilities, banks, heavy equipment glazing, specialty retailers, 24-hour convenience stores, and cash transaction windows..


- Hide Gallery
ArmorPlast ™100

CAD Drawings for ArmorPlast ™100
.25 BASE CLR A-09003
download: view:
FULL FRAME CAP CLR - A-09005
download: view:
SURFACE MOUNT CAP CLR - A-09008
download: view:
WEDGE - A-09002
download: view:
Riot Glass Framing Details - 0.00 - Sheet Index
download: view:
Riot Glass Framing Details - 0.01 - Parts List
download: view:
Riot Glass Framing Details - 2.01 - Storefront
download: view:
Riot Glass Framing Details - 2.02 - Curtainwall (Full Frame)
download: view:
Riot Glass Framing Details - 2.03 - Curtainwall (Surface Mount)
download: view:
Riot Glass Framing Details - 2.04 - Storefront Doors
download: view:
Riot Glass Framing Details - 2.05 - Sliding Door and Fixed Panel
download: view:
Riot Glass Framing Details - 2.06 - Wood Window
download: view:
Riot Glass Framing Details - 2.07 - Hurricane/Windstorms (Full Frame)
download: view:
Riot Glass Framing Details - 2.08 - Hurricane/Windstorms (Surface Mount)
download: view:
Riot Glass Framing Details - 2.09 - False Mullions
download: view:
Riot Glass Framing Details - 5.01 - Storefront Head and Sill Details
download: view:
Riot Glass Framing Details - 5.02 - Curtainwall Head and Sill Details (Full Frame)
download: view:
Riot Glass Framing Details - 5.03 - Curtainwall Head and Sill Details (Full Frame)
download: view:
Riot Glass Framing Details - 5.04 - Storefront Door Head and Sill Details
download: view:
Riot Glass Framing Details - 5.05 - Sliding Door and Fixed Panel Head and Sill Details
download: view:
Riot Glass Framing Details - 5.06 - Wood Window Head and Sill Details
download: view:
Riot Glass Framing Details - 5.07 - Hurricane-Windstorm Head and Sill Details (Full Frame)
download: view:
Riot Glass Framing Details - 5.08 - Hurricane/Windstorm Head and Sill Details (Surface Mount)
download: view:
Riot Glass Framing Details - 5.09 - False Mullion Jamb Details
download: view:
Riot Glass Framing Details - 6.01 - Storefront Jamb Details
download: view:
Riot Glass Framing Details - 6.02 - Curtainwall Jamb Details (Full Frame)
download: view:
Riot Glass Framing Details - 6.03 - Curtainwall Jamb Details (Surface Mount)
download: view:
Riot Glass Framing Details - 6.04 - Storefront Door Jamb Details
download: view:
Riot Glass Framing Details - 6.05 - Sliding Door and Fixed Panel Jamb Details
download: view:
Riot Glass Framing Details - 6.07 - Hurricane/Windstorm Jamb Details
download: view:
Riot Glass Framing Details - 6.08 - False Mullion Jamb Details
download: view:
Specifications for ArmorPlast ™100
08 88 53
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for ArmorPlast ™100
Videos for ArmorPlast ™100
Riot Glass video of Riot Glass™ vs LA Rioters
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of HP White Laboratory Testing | RIOT GLASS | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of Riot Glass vs Sledgehammer | Riot Glass, Inc | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of Riot Glass | The Answer to End Burglary, Looting, Vandalism
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of Employee Tests Riot Glass
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of Invisible Storefront Security | Riot Glass | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of 3 Ways to STOP Shooters
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of Riot Glass Case Study | Testimonial | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of Riot Glass vs Regular Glass | (800) 580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of Riot Glass Security Glass Installation | Riot Glass, Inc
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of ArmorPlast AP25 Demonstration | Riot Glass, Inc
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of Bomb Blast Test In Shock Tube | Riot Glass | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of Bomb Blast Window Film Test | Live Shot | Riot Glass
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of Forced Entry Protection Like No Other | Riot Glass | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of Ballistic Glass Test | ArmorPlast | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of Security Glass Forced Entry Test | Riot Glass | 800-580-2303
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of Security Screens Prevent Home Invasion Robbery! | Riot Glass
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information
Riot Glass video of Riot Glass Anti Burglary Test 2017
2020-09-16T00:00:00+00:00Z
(Riot Glass) request for information