Rated 5 based on 1 product reviews
Rakks Architectural Shelving and Hardware

Counter Supports and Shelving Systems

CONTACT INFO
254 Turnpike Rd.
Westborough, MA 01581
Toll Free: 800-826-6006
Phone: 781-455-8700
Request for information Rakks Architectural Shelving and Hardware Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Rakks Architectural Shelving and Hardware > PRODUCT > Pole Supported Counter Bracket

Extra support for your deepest countertop applications

  • Support pole allows for counters up to 36" deep
  • Optional Shelf brackets can be installed behind the pole to maximize use of space
  • Rated up to 450 lbs/bracket
  • Sustainably sourced and made in the USA, contributing to LEED ratings
  • Orders ship same or next business day, expedited shipping available
  • Quantity discounts applied in cart



- Hide Gallery
Pole Supported Counter Bracket

Revit BIM Files for Pole Supported Counter Bracket

Shelving: Support Poles - PC4 Pole 1 Bracket

Shelving: Support Poles - PC4 Pole 2 Bracket Opp

Shelving: Support Poles - PC4 Pole 3 Bracket

Shelving: Support Poles - PD6 Pole 2 Bracket Adj

Shelving: Support Poles - PD6 Pole 4 Bracket

Shelving: Support Poles - PL Pole 2 Bracket

Shelving: Support Poles - Pole 2 Bracket Opp

Shelving: Support Poles - Pole 3 Bracket

Shelving: Support Poles - Pole 4 Bracket

Shelving: Support Poles - Pole Dual L Bracket

CAD Drawings for Pole Supported Counter Bracket
Counter & Sill Bracket Options
download: view:
Pole Configurations
download: view:
Specifications for Pole Supported Counter Bracket
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Pole Supported Counter Bracket
Videos for Pole Supported Counter Bracket
Rakks Architectural Shelving and Hardware video of Rakks Wall Mounted Standards with Rakks Brackets
2013-12-30T00:00:00+00:00Z
(Rakks Architectural Shelving and Hardware) request for information
Rakks Architectural Shelving and Hardware video of Rakks Brackets
2015-01-26T00:00:00+00:00Z
(Rakks Architectural Shelving and Hardware) request for information
Rakks Architectural Shelving and Hardware video of Rakks Tray Brackets
2015-01-26T00:00:00+00:00Z
(Rakks Architectural Shelving and Hardware) request for information
Rakks Architectural Shelving and Hardware video of Rakks Aria Brackets
2015-01-26T00:00:00+00:00Z
(Rakks Architectural Shelving and Hardware) request for information
Rakks Architectural Shelving and Hardware video of Rakks Universal Brackets
2015-01-26T00:00:00+00:00Z
(Rakks Architectural Shelving and Hardware) request for information
Rakks Architectural Shelving and Hardware video of Rakks Spring Compression PL Poles with Rakks Brackets and Optional Universal Bookends
2015-01-26T00:00:00+00:00Z
(Rakks Architectural Shelving and Hardware) request for information
Rakks Architectural Shelving and Hardware video of Rakks Threaded Compression Poles (PC2, PC4, PD6) with Rakks L-Brackets
2015-01-26T00:00:00+00:00Z
(Rakks Architectural Shelving and Hardware) request for information