Shelter-Rite Architectural Fabrics
Shelter-Rite Architectural Fabrics
Architectural Fabrics
CONTACT INFO
1000 Venture Blvd
Wooster, OH 44691
Toll Free: 800-927-8578
Phone: 330-262-1111
Request for information Shelter-Rite Architectural Fabrics Contact Us / RFI
CONTENT
CSI specifications / specs
CSI specwizards
SOCIAL
Shelter-Rite Architectural Fabrics > PRODUCT > Shelter-Rite 3820 Architectural Fabric - Shelter-Rite®

Base Fabric Type

Standard: Polyester
Metric: Polyester

Base Fabric Weight (nominal)

Standard: 5.0 oz/yd2
Metric: 170 g/m2

Finished Coated Weight

ASTM D751

Standard: 20.0 oz/yd2 +2/-1 oz/yd2)
Metric: 678 g/m2 (+70/-35 g/m2)

Grab Tensile

ASTM D751

Standard: 375/325 lb
Metric: 1669/1446 N

Strip Tensile

ASTM D751 Procedure B

Standard: 10 lb/in
Metric: 9 daN/5 cm

Hydrostatic Resistance

ASTM D751 Procedure A

Standard: 500 psi
Metric: 3.45 MPa

Low Temperature - LTC

ASTM D2136 (1/8" mandrel, 4 hr)

Standard: Pass @ -40 degrees F
Metric: Pass @ -40 degrees C

Flame Resistance

Meets NFPA 701; FED-STD-191 Method 5903 – 2 second flameout;
ASTM 6413-13 - 2 second flameout;
Registered by California Fire Marshal (No. F-10302);
ASTM E84 & ULC-S102 - flame spread index ≤25, smoke development rating ≤450

 

Request a Shelter-Rite® Tent™ Sample

 

Rated 5 based on 1 product reviews
+ Photo Gallery

Specifications for Shelter-Rite 3820 Architectural Fabric - Shelter-Rite®
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Shelter-Rite 3820 Architectural Fabric - Shelter-Rite®
BusinessApplication
Building Construction Specifications