Northern Facades - ISOclip
Northern Facades - ISOclip
Architectural Panels, Thermal Isolation Clips and Unitized Glazing Systems
CONTACT INFO
6451 Northwest Dr.
Mississauga, ON, Canada L4V 1K2
Toll Free: 844-740-2050
Phone: 905-740-2050
Request for information Northern Facades - ISOclip Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
Certificates
Datasheets
SOCIAL
Northern Facades - ISOclip > PRODUCT > Aluminum Plate Wall System - AXIOM

Materials

AXIOM panels are fabricated from tension leveled, architectural grade aluminum plate, complete with shop installed stiffening ribs (if required). Panel corners are welded on 3mm panels to provide a seamless finish. On 2mm panel corners are non-welded providing a sharper return edge.

In aluminum, the 3mm lightweight panels are factory painted, in an controlled environment, after forming, which allows for limitless applications and the ultimate in design flexibility. 2mm prepainted panels are also available as well as other non-ferrous materials such as zinc and stainless steel.

 

System

AXIOM is a solid metal plate wall system uniquely designed and tested as a pressure equalized rainscreen. The Axiom System meets all of the requirements of the latest edition of the National Building Code for non-combustible construction and is considered a true dry-joint “Rainscreen Principle" system. This system should be considered when codes prevent the use of composite panel.

 

AXIOM Technical Data Sheet

 

Rated 5 based on 1 product reviews
+ Photo Gallery

Specifications for Aluminum Plate Wall System - AXIOM
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW