X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Closet Doors, Barn Doors and Hardware
CONTACT INFO
110 Walker Dr.
Brampton
, ON, Canada
L6T 4H6
Phone:
905-791-7930
https://www.renin.com
Request for information
Renin
Contact Us / RFI
USA reps
Canadian reps
CONTENT
SOCIAL
Renin
>
PRODUCT
>
Barn Door Hardware Kits: Cadium Straight Strap
Barn Door Hardware Kits: Cadium Straight Strap
Kit includes 78 3/4 " or 96" hardened steel track, hangers and hardware for one barn door weight up to 150lbs
Improved end stop eliminates hanging hardware location issues
Wheels provide excellent strength and durability as well as smoothness of travel along the track
Suitable for 1-3/8" thick doors weighing up to 150lbs (68 kg)
Matte black hardened steel factory finished, ready-to-install
Handle sold separately
- Hide Gallery
Catalogs
Videos
Catalogs for Barn Door Hardware Kits: Cadium Straight Strap
Videos for Barn Door Hardware Kits: Cadium Straight Strap
Renin video of This is Renin
2021-01-04T00:00:00+00:00Z
This is Renin
(Renin)
request for information
Renin video of How to Install Renin's Barn Door Hardware into Concrete Walls
2021-01-05T00:00:00+00:00Z
How to Install Renin's Barn Door Hardware into Concrete Walls
(Renin)
request for information
Renin video of How to Install Renin's Barn Door Hardware into Concrete Walls
2018-04-04T00:00:00+00:00Z
How to Install Renin's Barn Door Hardware into Concrete Walls
(Renin)
request for information
Renin video of Renin Corporate Video
2018-04-04T00:00:00+00:00Z
Renin Corporate Video
(Renin)
request for information