X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Closet Doors, Barn Doors and Hardware
CONTACT INFO
110 Walker Dr.
Brampton
, ON, Canada
L6T 4H6
Phone:
905-791-7930
https://www.renin.com
Request for information
Renin
Contact Us / RFI
USA reps
Canadian reps
CONTENT
SOCIAL
Renin
>
PRODUCT
>
Barn Door Hardware Kits: Allure Top of Door Strap
Barn Door Hardware Kits: Allure Top of Door Strap
Kit includes gray top of door strap hangers, two piece 78-3/4" track, dampers and hanging hardware for one barn door weighing up to 80lbs
Matching acetal wheels with full metal sealed ball bearings provide excellent strength and durability and ensures a smooth and quiet glide action
Left and right track stops include dampers to minimize door slamming and rattling
Suitable for barn doors 1-3/8", 1-1/2" and 1-3/4" thick
Gray hardened steel factory finished, ready-to-install
Handle sold separately
- Hide Gallery
Catalogs
Videos
Catalogs for Barn Door Hardware Kits: Allure Top of Door Strap
Videos for Barn Door Hardware Kits: Allure Top of Door Strap
Renin video of This is Renin
2021-01-04T00:00:00+00:00Z
This is Renin
(Renin)
request for information
Renin video of How to Install Renin's Barn Door Hardware into Concrete Walls
2021-01-05T00:00:00+00:00Z
How to Install Renin's Barn Door Hardware into Concrete Walls
(Renin)
request for information
Renin video of How to Install Renin's Barn Door Hardware into Concrete Walls
2018-04-04T00:00:00+00:00Z
How to Install Renin's Barn Door Hardware into Concrete Walls
(Renin)
request for information
Renin video of Renin Corporate Video
2018-04-04T00:00:00+00:00Z
Renin Corporate Video
(Renin)
request for information