Rated 5 based on 1 product reviews
MIFAB, Inc.

Roof and Scupper Drain Grates

CONTACT INFO
1321 W. 119th St.
Chicago, IL 60643
Toll Free: 800-465-2736
Phone: 773.341.3030
Continuing Education Logo
Request for information MIFAB, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
SOCIAL
MIFAB, Inc. > PRODUCT > P6060 6" Wide Stainless Steel Body & System

MIFAB® Series P6060, 6″ wide, 4″ internal width, 16 gauge fabricated Type 304 stainless steel presloped trench drain (1% / 1/8″ per foot). Channels are available in one and two meter lengths, have flanged ends to connect to each other with a neoprene rubber gasket in between. Bottom and end outlets are available in 3″ or 4″ no hub outlet connections.

 

- Hide Gallery
P6060 6" Wide Stainless Steel Body & System

Specifications for P6060 6" Wide Stainless Steel Body & System
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for P6060 6" Wide Stainless Steel Body & System
Videos for P6060 6" Wide Stainless Steel Body & System
MIFAB, Inc. video of MI-GARD Floor Drain Trap seal
2021-02-12T00:00:00+00:00Z
(MIFAB, Inc.) request for information
MIFAB, Inc. video of MIFAB Area Drains
2021-02-12T00:00:00+00:00Z
(MIFAB, Inc.) request for information