Bandon Burn
Bandon Burn
Port Orford Shou Sugi Ban Siding
CONTACT INFO
P. O. Box 501
Sherwood, OR 97140
Request for information Bandon Burn Contact Us / RFI
CONTENT
BIM - revit
CSI specifications / specs
Videos
Bandon Burn > PRODUCT > Charred Wood Siding - Bandon Black

Surface & Texture

Bandon Black is the original charred surface and compares to what Japanese traditionally call Suyaki. The texture is a dense char resembling reptile skin. The soot layer is approximately 1/16 inch (1.5 mm) thick. This finish is suitable for indoor and outdoor applications. If used indoors it should be properly sealed to bond the soot.

 

Wood Grade

Select - JAS “Small Knot" grade allows for up to 20 tight or 10 dead knots per 79" (2m) board length. Unlimited combination of heartwood and sapwood, pith allowed. Checks allowed to 1/16" as long as plank stability, weather-resistance, and cosmetics are not adversely affected.

 

Species

Native to Oregon and NW California, Chamaecyparis lawsoniana is a species of conifer also known as Port Orford Cedar, white or Oregon-cedar, ginger-pine, or Lawson cypress. Renowned for its beauty and structural integrity, useful for both indoor and outdoor applications. Port-Orford-Cedar has earned a reputation for strength and decay-resistance. It is a particularly hard and strong cedar with the similar or superior natural durability as other types of cedar when it comes to weather, rot and insects.

 

Moisture Content

Dried then burnt to 15% MC, but may fluctuate during transport or warehousing. Please acclimate on site for two weeks prior to installation.

 

Fire Resistance

Fire rating is currently in process, Bandon Burn will test to ASTM E84 and UL723 CLASS A Flame Spread and Smoke Developed with or without fire retardant. Species tests to CAN/ULC S102-10 FS or 25 and SDI of 60 without fire retardant. Fire retardant pretreatment not available for interior.

 

Request a Quote

 

Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Charred Wood Siding - Bandon Black

Decorative Wood Siding

Decorative Wood Siding Materials

Specifications for Charred Wood Siding - Bandon Black
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Videos for Charred Wood Siding - Bandon Black
Bandon Burn video of NW Specialty Timber
2021-04-29
(Bandon Burn) request for information