Rated 5 based on 1 product reviews
Bandon Burn

Charred Wood Siding

CONTACT INFO
P. O. Box 501
Sherwood, OR 97140
Request for information Bandon Burn Contact Us / RFI
CONTENT
BIM - revit
CSI specifications / specs
Videos
Datasheets
Bandon Burn > PRODUCT > Charred Wood Siding - Gold Beach

Surface & Texture
Gold Beach is twice brushed after proprietary charring methods. The texture resembles a smooth 3D topographic map of the Oregon coast range. The brushing removes the summer wood leaving the heavily textured charred winter wood prominent. The soot layer is completely brushed off. It is suitable for exterior or interior use. Ships pre-finished to the customer.

Wood Grade
STK - “Select Tight Knot" grade allows for well spaced intergrown knot. Unlimited combination of heartwood and sapwood, pith allowed. Checks allowed to 1/16" as long as plank stability, weather-resistance, and cosmetics are not adversely affected.
CMG - “Clear Mix Grain" no knots with minor blemishes (ie. birdseye).
Clear Grades are predominately sapwood.

Species
Native to Oregon and NW California, Chamaecyparis lawsoniana is a species of conifer also known as Port Orford Cedar, white or Oregon-cedar, ginger-pine, or Lawson cypress. Renowned for its beauty and structural integrity, useful for both indoor and outdoor applications. Port-Orford-Cedar has earned a reputation for strength and decay-resistance. It is a particularly hard and strong cedar with the similar or superior natural durability as other types of cedar when it comes to weather, rot and insects.

Moisture Content
Dried then burnt to 15% MC, but may fluctuate during transport or warehousing. Please acclimate on site for two weeks prior to installation.

Fire Resistance
Fire rating is currently in process, Bandon Burn will test to ASTM E84 and UL723 CLASS A Flame Spread and Smoke Developed with or without fire retardant. Species tests to CAN/ULC S102-10 FS or 25 and SDI of 60 without fire retardant. Fire retardant pretreatment not available for interior.

Request a Quote

 

- Hide Gallery
Charred Wood Siding

Revit BIM Files for Charred Wood Siding - Gold Beach

Decorative Wood Siding

Decorative Wood Siding Materials

Specifications for Charred Wood Siding - Gold Beach
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Videos for Charred Wood Siding - Gold Beach
Bandon Burn video of NW Specialty Timber
2021-04-29T00:00:00+00:00Z
(Bandon Burn) request for information
Datasheets for Charred Wood Siding - Gold Beach