Rated 5 based on 1 product reviews
Gallery System Art Displays

Picture Hanging and Lighting Systems

CONTACT INFO
213 School St. Suite 208
Gardner, MA 01440
Toll Free: 800-460-8703
Phone: 781-237-8856
Request for information Gallery System Art Displays Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
press releases
SOCIAL
Gallery System Art Displays > PRODUCT > Light Wands with LED Bulbs

Sleek, stylish, and easy to install, our light wands lock onto the Original Gallery System track at any point, and can be moved or adjusted as needed. They draw safe 12-volt power from a hidden cable via contact probes on the wand base.

Wands include specially selected cool-running LED bulbs that provide art-safe exhibition-quality illumination. Their color rendering index (CRI) is 95 and color temperature is 3000K; this means they deliver neutral light that will not alter the colors of your artworks. 

- Hide Gallery
Light Wands with LED Bulbs

Specifications for Light Wands with LED Bulbs
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Light Wands with LED Bulbs
Videos for Light Wands with LED Bulbs
Gallery System Art Displays video of Using the Gallery System Pushbutton Hook
2021-04-16T00:00:00+00:00Z
(Gallery System Art Displays) request for information
Gallery System Art Displays video of Arranging Art On Your Wall: Picture Hanging Ideas from a Gallery Owner
2021-04-16T00:00:00+00:00Z
(Gallery System Art Displays) request for information
Gallery System Art Displays video of Hang Art the Elegantly Simple Way: Gallery System Art Hanging Systems
2021-04-16T00:00:00+00:00Z
(Gallery System Art Displays) request for information
Gallery System Art Displays video of Art Hanging Crisis Averted By Gallery System Art Hanging System
2021-04-16T00:00:00+00:00Z
(Gallery System Art Displays) request for information
Gallery System Art Displays video of The Integrity of the Show: Kaji Aso Studio and Gallery System Art Displays
2021-04-16T00:00:00+00:00Z
(Gallery System Art Displays) request for information
Gallery System Art Displays video of Gallery Owner Marilyn Swift on Gallery System
2021-04-16T00:00:00+00:00Z
(Gallery System Art Displays) request for information