DriSteem - USA
DriSteem - USA
Humidification Systems
CONTACT INFO
14949 Technology Dr.
Eden Prairie, MN 55344
Toll Free: 800-328-4447
Phone: 952-949-2415
Request for information DriSteem - USA Contact Us / RFI
CONTENT
BIM - revit
Videos
Catalogs / Brochures
SOCIAL
DriSteem - USA > PRODUCT > Gas Steam Humidifier - GTS® LX series

The LX Series is the only gas-fired humidifier that combines the highest efficiency on the market with ultra-low NOx in a single design.

 

Thermal (combustion) efficiency:
94%    Higher Heating Value (HHV) of fuel 
103%  Lower Heating Value (LHV) of fuel

 

Features and Benefits

  • High efficiency and ultra-low NOx in a single design
  • Minimum 5:1 turndown ratio
  • Smart drain technology automatically adjusts drain intervals
  • Category IV (condensing, positive pressure) venting
  • Indoor and outdoor models
  • Integral drain tempering
  • Fully interoperable with BACnet®, ModBus®, or LonTalk systems
  • Vapor-logic® controller touchscreen display

 

Specifications

Capacity: Steam capacities from 50 to 600 lbs/hr (23 to 272 kg/h)

Control: ±3% RH

Applications: Designed to be space-conscious and streamlined

OptionsWater treatment systemclimate-controlled outdoor enclosure, wall mount (LX-50 to LX-100), and support legs (LX-50 to LX-150)

 

Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Gas Steam Humidifier - GTS® LX series

HVAC Humidification System: Generation GTS LX 50 75 100 Outdoor

HVAC Humidification System: Generation GTS LX 200 250 300 Outdoor

HVAC Humidification System: Generation GTS LX 400 500 600 Outdoor

HVAC Humidification System: Generation GTS LX 150 Outdoor

HVAC Humidification System: GTS-LX

Catalogs for Gas Steam Humidifier - GTS® LX series
Videos for Gas Steam Humidifier - GTS® LX series
DriSteem - USA video of DriSteem: No Room for Compromise
2021-04-23
(DriSteem - USA ) request for information
DriSteem - USA video of Adiatec® High pressure System
2021-04-23
(DriSteem - USA ) request for information
DriSteem - USA video of GTS® Humidifier LX Series Burner Tuning
2021-04-23
(DriSteem - USA ) request for information
DriSteem - USA video of Humidification for Senior Assisted Living Facilities
2021-04-23
(DriSteem - USA ) request for information
DriSteem - USA video of Hydrotrue™ RO 200 Series Water Treatment Systems
2021-04-23
(DriSteem - USA ) request for information
DriSteem - USA video of Hydrotrue™ RO 400 Series Membrane Replacement Demo
2021-04-23
(DriSteem - USA ) request for information
DriSteem - USA video of Installing a GTS® Gas to Steam Humidifier LX Series
2021-04-23
(DriSteem - USA ) request for information