DriSteem - USA
DriSteem - USA
Humidification Systems
CONTACT INFO
14949 Technology Dr.
Eden Prairie, MN 55344
Toll Free: 800-328-4447
Phone: 952-949-2415
Request for information DriSteem - USA Contact Us / RFI
CONTENT
BIM - revit
Videos
Catalogs / Brochures
SOCIAL
DriSteem - USA > PRODUCT > Electric Steam Humidifiers - Vapormist®

The Vapormist humidifier is a compact, cabinet-style unit perfect for finished spaces and compatible with all water types and numerous dispersion options. Installation is a snap, just attach the frame to a supporting structure and connect electrical and water services.

 

Features and Benefits

  • Compatible with all water types (tap, softened, deionized, reverse osmosis)
  • Disperses steam through ductwork with dispersion tubes or panels, depending on the dispersion method chosen.
  • Passed rigorous tests to meet IBC standard and OSHPD pre-approval for Seismic Certification option
  • Made in the USA

 

Specifications

Capacity: Steam capacity from 6 to 102 lbs/hr (2.7 to 46 kg/h), link up to 16 units for capacity up to 1632 lbs/hr (740 kg/h)

Control: ±3% RH, Vapor-logic® controller

Applications: Designed to be a compact, cabinet-style unit with no visible vapor trail, ideal for use in finished spaces

Options: Space distribution unit, water treatment system

 

Rated 5 based on 1 product reviews
+ Photo Gallery

Catalogs for Electric Steam Humidifiers - Vapormist®
Videos for Electric Steam Humidifiers - Vapormist®
DriSteem - USA video of DriSteem: No Room for Compromise
2021-04-23
(DriSteem - USA ) request for information
DriSteem - USA video of Adiatec® High pressure System
2021-04-23
(DriSteem - USA ) request for information
DriSteem - USA video of GTS® Humidifier LX Series Burner Tuning
2021-04-23
(DriSteem - USA ) request for information
DriSteem - USA video of Humidification for Senior Assisted Living Facilities
2021-04-23
(DriSteem - USA ) request for information
DriSteem - USA video of Hydrotrue™ RO 200 Series Water Treatment Systems
2021-04-23
(DriSteem - USA ) request for information
DriSteem - USA video of Hydrotrue™ RO 400 Series Membrane Replacement Demo
2021-04-23
(DriSteem - USA ) request for information
DriSteem - USA video of Installing a GTS® Gas to Steam Humidifier LX Series
2021-04-23
(DriSteem - USA ) request for information