DriSteem - USA
DriSteem - USA
Humidification Systems
CONTACT INFO
14949 Technology Dr.
Eden Prairie, MN 55344
Toll Free: 800-328-4447
Phone: 952-949-2415
Request for information DriSteem - USA Contact Us / RFI
CONTENT
BIM - revit
Videos
Catalogs / Brochures
SOCIAL
DriSteem - USA > PRODUCT > Steam Exchange Humidifier - STS® humidifier

DriSteem's STS® (steam-to-steam) humidifier creates chemical-free humidification steam using boiler steam as its energy source. Boiler steam in the heat exchanger vaporizes clean fill water into humidification steam. No boiler steam or chemicals ever enter the humidified space, instead they return to the boiler.

 

Features and Benefits

  • Chemical-free humidification using on-site boiler steam
  • Easy retrofit for steam injection humidifiers
  • Passed rigorous tests to meet IBC standard and OSHPD pre-approval for Seismic Certification
  • Made in the USA

 

Specifications

Capacity: Steam capacities from 20 to 1600 lbs/hr (9.1 to 726 kg/h)

Control: ±1% RH, Vapor-logic® controller

Applications: Designed to use on-site boiler steam

OptionsWater treatment system, weather coverclimate-controlled outdoor enclosure, and Drain-kooler water tempering device

 

 

Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Steam Exchange Humidifier - STS® humidifier

HVAC Humidification System: Generation STS 200 400

HVAC Humidification System: Generation STS 25 50 100

HVAC Humidification System: Generation STS 800

HVAC Humidification System: Generation STS Outdoor

HVAC Humidification System: Generation STS Weather Cover

Catalogs for Steam Exchange Humidifier - STS® humidifier
Videos for Steam Exchange Humidifier - STS® humidifier
DriSteem - USA video of DriSteem: No Room for Compromise
2021-04-23
(DriSteem - USA ) request for information
DriSteem - USA video of Adiatec® High pressure System
2021-04-23
(DriSteem - USA ) request for information
DriSteem - USA video of GTS® Humidifier LX Series Burner Tuning
2021-04-23
(DriSteem - USA ) request for information
DriSteem - USA video of Humidification for Senior Assisted Living Facilities
2021-04-23
(DriSteem - USA ) request for information
DriSteem - USA video of Hydrotrue™ RO 200 Series Water Treatment Systems
2021-04-23
(DriSteem - USA ) request for information
DriSteem - USA video of Hydrotrue™ RO 400 Series Membrane Replacement Demo
2021-04-23
(DriSteem - USA ) request for information
DriSteem - USA video of Installing a GTS® Gas to Steam Humidifier LX Series
2021-04-23
(DriSteem - USA ) request for information