DriSteem - USA
DriSteem - USA
Humidification Systems
CONTACT INFO
14949 Technology Dr.
Eden Prairie, MN 55344
Toll Free: 800-328-4447
Phone: 952-949-2415
Request for information DriSteem - USA Contact Us / RFI
CONTENT
BIM - revit
Videos
Catalogs / Brochures
SOCIAL
DriSteem - USA > PRODUCT > High-Pressure System - Adiatec®

The DriSteem Adiatec high-pressure system provides evaporative cooling and humidification in multiple zones and in a wide variety of applications. Humidify to enhance indoor air quality, manufacturing process, material longevity and comfort while taking advantage of the free cooling and energy savings inherent with this technology. The Adiatec high-pressure system handles every aspect of the application from the potable supply water source to the cooled/humidified conditions in the air handler, duct or space.

 

Features and Benefits

Most advanced nozzle technology

  • Breaks up water into ultra-fine particles (90% are 10 microns or less)

Energy savings/low energy usage

  • Every pound of atomized humidification removes about 1000 Btu of heat from the air (every kg of atomized humidification removes approximately 2250 kJ of heat from the air)
  • Significant HVAC energy savings occurs when cooling and humidifying simultaneously

Low maintenance

  • Water-lubricated pump requires maintenance check after 8,000 hours
  • Competing oil-lubricated pump needs oil change every 500 hours
  • Stainless steel dispersion nozzles and manifolds require no regular maintenance

Tight control/quick response time

  • Advanced Vapor-logic controller (specifically designed for our systems)
  • Response time as short as one second
  • View or change settings using intuitive web interface or easy-to-use keypad and display
  • lnteroperability with multiple building management systems via Modbus® and optional BACnet® or LonTalk® protocols

Multiple-zone capability in one system

  • Humidify and cool multiple zones with differing needs using one system

Complete solution including water treatment

  • System includes reverse-osmosis hyperfiltration, particulate filtering, dechlorination and duplex water softening
  • Eliminates white dust fallout and bacteria/virus proliferation
  • Perfect for demanding applications that require clean water

 

Specifications

Capacity: 

250 to 5500 lbs/hr (113 to 2495 kg/h)

Control: 

Vapor-logic® controller

Applications: 

Any application requiring cooling or humidification. Especially suited for applications requiring simultaneous cooling and humidification. Commonly used in data centers, industrial manufacturing, printing facilities, and applications using air-side economizers.

Options: 

Available water treatment options provide ultra-pure water that leaves no white dust - see our 

water treatment systems page. BACnet® or LonTalk® communication protocols. Redundant high-pressure water pump.

 

Rated 5 based on 1 product reviews
+ Photo Gallery

Catalogs for High-Pressure System - Adiatec®
Videos for High-Pressure System - Adiatec®
DriSteem - USA video of DriSteem: No Room for Compromise
2021-04-23
(DriSteem - USA ) request for information
DriSteem - USA video of Adiatec® High pressure System
2021-04-23
(DriSteem - USA ) request for information
DriSteem - USA video of GTS® Humidifier LX Series Burner Tuning
2021-04-23
(DriSteem - USA ) request for information
DriSteem - USA video of Humidification for Senior Assisted Living Facilities
2021-04-23
(DriSteem - USA ) request for information
DriSteem - USA video of Hydrotrue™ RO 200 Series Water Treatment Systems
2021-04-23
(DriSteem - USA ) request for information
DriSteem - USA video of Hydrotrue™ RO 400 Series Membrane Replacement Demo
2021-04-23
(DriSteem - USA ) request for information
DriSteem - USA video of Installing a GTS® Gas to Steam Humidifier LX Series
2021-04-23
(DriSteem - USA ) request for information