Rated 5 based on 1 product reviews
D&D Technologies USA, Inc.

Gate Hardware

CONTACT INFO
17531 Metzler Ln.
Huntington Beach, CA 92647
Toll Free: 800-716-0888
Phone: 714-677-1300
Continuing Education Logo
Request for information D&D Technologies USA, Inc. Contact Us / RFI
CONTENT
BIM - revit
Videos
Catalogs / Brochures
press releases
SOCIAL
D&D Technologies USA, Inc. > PRODUCT > Gate Hinges - SHUT IT® FACE MOUNT WELD-ON BADASS™

• Opens to 180° for unobstructed pass through
• Achieve gate gaps as small as 1⁄2“ (13mm)
• Horizontally adjustable to 1⁄2“ (13mm) for perfect installations
• Both weld-on and bolt-on models available
• High-temp sealed bearings, safe to powder-coat after installation on gate
• No greasing, no maintenance. EVER!
• Load rating per gate: 2,000 lb (900kg)
• Maximum gate weight: 1,100 lb (500kg)

 

- Hide Gallery
Gate Hinges
Catalogs for Gate Hinges - SHUT IT® FACE MOUNT WELD-ON BADASS™