HySecurity Gate Operators
undefined by HySecurity Gate Operators
Automated Gate Systems
CONTACT INFO
HySecurity Gate Operators image | 3501 Residential Swing Gate Operator Overview
HySecurity Gate Operators image | HySecurity Gate Operators

3501 Swing gate operator for single or dual gate residential, farm and ranch applications. 12VDC battery powered, AC or Solar. The 3501 Swing cycles up to 1000 lb / 20 ft gate in 12 to 20 seconds. Installers and home owners will welcome the plug and playsimplicity with the 1050 control board for hundreds of thousands of open and close cycles. Use in single or dual gate applications. Features include low profile post mount design for compact installation, durable, corrosion resistant enclosure and an offset pivot arm, designed to reduce the possibility of pinching. Two-year warranty. Operator includes an OXI/A receiver and a pair of BlueBUS through beam photo eyes. ADVANCED 1050 CONTROL BOARD• Simple to install and configure• Supports up to 1,000 Inti or Era One remotes with rolling-code security• Nice BlueBUS 2-wire technology self-identifies monitored photo eyes• Low power consumption - longer battery life in solar applications• Smart battery charging management• Full featured controller configures over 100 different parameters• LCD display for detailed user feedback• Internal 7 day programmable timer• Surge protection• Built in solar regulator and charger• UL 325 Class I, II
Rated 5 based on 1 product reviews