Rated 5 based on 1 product reviews
ASC Steel Deck

CONTACT INFO
2110 Enterprise Blvd.
West Sacramento, CA 95691
Toll Free: 800-726-2727
Phone: 916-202-4391
EMAIL
Request for informationASC Steel Deck Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

3W Cellular Composite Floor Deck is a 36" net coverage structural decking product. Light gauge galvanized steel floor deck provides a base flooring system in which concrete can be poured to provide a structural composite floor system. Cellular deck features the attachment of a flat pan to the base of the deck for use in exposed ceiling applications seeking a smooth finish appearance on the underside of the deck. Cellular deck increases load and span capabilities.

Cellular 3W Deck offers:

  • 3" nominal depth, 36" coverage

  • 11 to 15' optimal span range

  • Aesthetic flat pan underside

  • Meets Steel Deck Institute (SDI) 3x12 inch standard profile requirements

  • Longer unshored spans than 2WH-36 and BH-36

  • Meets industry standard 4.5" min. flute width

  • Compatible with all standard concrete anchors



Available with Pan Perforated Acustadek® (noise insulation) and Smooth Series™ (a rivet attachment of the pan that eliminates the need to address unsightly weld marks in the field).

Available in a range of steel thickness (gauge) options. Steel deck profiles are supplied with both galvanized and painted finish options to meet an array of project finish requirements, including pre-primed to save installation labor costs.

ASC Steel Deck's Autodesk Revit Add-in, Tekla Structures Plugin, and library of products for Risa Floor and Hilti Profis DF Diaphragm, are available HERE

Request Product Samples and Literature

- Hide Gallery
3WxHF-36 Hi Form Cellular Floor Deck (3" Floor Deck)

CAD Drawings for 3WxHF-36 Hi Form Cellular Floor Deck (3" Floor Deck)
ASC Typical Steel Deck Details V2.0
download:view:
ASC Deck Profiles v3.0
download:view:
Specifications for 3WxHF-36 Hi Form Cellular Floor Deck (3" Floor Deck)
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for 3WxHF-36 Hi Form Cellular Floor Deck (3" Floor Deck)
Videos for 3WxHF-36 Hi Form Cellular Floor Deck (3" Floor Deck)
ASC Steel Deck video of How to Download the ASC Steel Deck Tekla Structures Plugin on Tekla Warehouse
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of ASC Steel Deck Revit Add-in User Installation Guide and Intro Video
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of How to use Steel Decking-Risa with ASC Steel Deck Products
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of How Steel Roof and Floor Deck are Made-ASC Steel Deck
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of Smooth Series Steel Deck-ASC Steel Deck
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of The DeltaGrip® DG4TM Tool by ASC Steel Deck
2023-11-09T00:00:00+00:00Z
(ASC Steel Deck)request for information