Arrow United Industries, a Mestek Company
Arrow United Industries, a Mestek Company
Dampers and Louvers
CONTACT INFO
450 Riverside Dr.
Wyalusing, PA 18853
Phone: 570-746-1888
Fax:
Request for information Arrow United Industries, a Mestek Company Contact Us / RFI
Continuing Education Logo
CONTENT
CAD details
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
SOCIAL
Arrow United Industries, a Mestek Company > PRODUCT > 4" Deep 45 Degree Stationary Baffle Blade Steel Louver - FS405
4" Deep 45 Degree Stationary Baffle Blade Steel Louver

Quick Specs:

  • Model: FS405
  • Minimum Panel Size: 12" x 12"
  • Maximum Single Panel Size: 60" x 96"

 

Click Here To Request Additional Info About This Product

 

Rated 5 based on 1 product reviews
CAD Detail Files for 4" Deep 45 Degree Stationary Baffle Blade Steel Louver - FS405
FS-405
download: view:
Specifications for 4" Deep 45 Degree Stationary Baffle Blade Steel Louver - FS405
08 91 00
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for 4" Deep 45 Degree Stationary Baffle Blade Steel Louver - FS405
BusinessApplication
Building Construction Specifications