Arrow United Industries, a Mestek Company
undefined by Arrow United Industries, a Mestek Company
Dampers And Louvers
CONTACT INFO
CONTENT
Arrow United Industries, a Mestek Company > PRODUCT > 4" Deep Combination Adjustable and Stationary Drain Louver - EA480D
4" Deep Combination Adjustable and Stationary Drain Louver

Quick Specs:

  • Model: EA480D
  • Minimum Panel Size: 12" x 12"
  • Maximum Panel Size: 48" x 96" .....for more Spec info


Rated 5 based on 1 product reviews

CAD Detail Files for 4" Deep Combination Adjustable and Stationary Drain Louver - EA480D

EA-480-D
image/vnd.dwg download: view:

Specifications for 4" Deep Combination Adjustable and Stationary Drain Louver - EA480D

08 91 00
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications

Specwizards® for 4" Deep Combination Adjustable and Stationary Drain Louver - EA480D

08 91 00 |
BusinessApplication
Building Construction Specifications