Rated 5 based on 1 product reviews
Pellerin Milnor Corp.

Commercial Laundry Machinery

CONTACT INFO
700 Jackson St.
Kenner, LA 70062
Toll Free: 800-469-8780
Phone: 504-467-9591
Request for information Pellerin Milnor Corp. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
Pellerin Milnor Corp. > PRODUCT > 400G Rigid Mount Washer-Extractor

The 400 G rigid-mount washer-extractor has many exclusive features including: highly programmable MilTouch™ touchscreen control, RinSave® water saver standard, continuously welded H-frame that fits through a 3'-0" door, and stainless steel skirting standard.

 

Milnor's VZZ washer-extractors can reach up to 400 G's for excellent moisture removal. From precise basket rotation (wetcleaning capable), programmable water levels (+/- 1/10 of an inch), overnight soak, the VZZ rigid-mount washer-extractor is highly programmable to suit any laundry's needs.
 

  30015 VZZ - 40 lb.

  30022 VZZ - 60 lb.*

 

*Energy Star's definition of a commercial clothes washer is a capacity up to 8.0cf3. These models exceed this capacity and are therefore outside of the scope of Energy Star.

 

- Hide Gallery
400G Rigid Mount Washer-Extractor

Revit BIM Files for 400G Rigid Mount Washer-Extractor

Commercial Laundry: Washers: 40lb Capacity: 30015VZZ

Commercial Laundry: Washers: 40lb Capacity: 30022VZZ

CAD Drawings for 400G Rigid Mount Washer-Extractor
30015 VZZ 40 lb. capacity rigid-mount
download: view:
30022 VZZ 60 lb. capacity rigid-mount
download: view:
Specifications for 400G Rigid Mount Washer-Extractor
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for 400G Rigid Mount Washer-Extractor
BusinessApplication
Building Construction Specifications
 
Catalogs for 400G Rigid Mount Washer-Extractor
Videos for 400G Rigid Mount Washer-Extractor
Pellerin Milnor Corp. video of SpecWizard from Pellerin
2015-03-03T00:00:00+00:00Z
(Pellerin Milnor Corp.) request for information