Cable Connection (The) - Ultra-Tec Cable Railings
Cable Connection (The) - Ultra-Tec Cable Railings
Cable Railings
CONTACT INFO
2801 Arrowhead Dr.
Carson City, NV 89706
Toll Free: 800-851-2961
Phone: 775-885-1443
Continuing Education Logo
Request for information Cable Connection (The) - Ultra-Tec Cable Railings Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Cable Connection (The) - Ultra-Tec Cable Railings > PRODUCT > 42" Long Stainless Steel Cable Brace
CB-40.5-SS-12 - For Flat Runs
1/4" x 1" for 42" high rails. Holes pre-drilled at 3-1/8" on center, 12 holes. For use between structural posts to keep cables code compliant. Weld to metal frames; use cable brace floor plates for attaching to wood.

CBS-40.5-SS-12 - For Stair Runs
1/4" x 1" for 42" high rails. Slots pre-drilled at 3-1/8" on center, 12 slots. For use between structural posts to keep cables code compliant. Weld to metal frames; use cable brace floor plates for attaching to wood. Must be field-chamfered to match stair angle.
Rated 5 based on 1 product reviews
- Hide Gallery
42" Long Stainless Steel Cable Brace

Revit BIM Files for 42" Long Stainless Steel Cable Brace

Railings: Cable Railings

CAD Drawings for 42" Long Stainless Steel Cable Brace
Adjust a Body Threaded bolt
download: view:
Adjust a body Threaded Eye
download: view:
Adjust a body Threaded Eye Top View
download: view:
Adjust a Jaw
download: view:
Adjust a Jaw Top View
download: view:
Anchor Bolt
download: view:
Clip on Stop
download: view:
Fixed Jaw
download: view:
Fixed Jaw Top View
download: view:
Hanger Bolt
download: view:
Pull Lock
download: view:
Pull Lock Bevel Washer
download: view:
Push Lock
download: view:
Push Lock Lag Bolt
download: view:
Push Lock Threaded Bolt
download: view:
Push Lock Threaded Eye
download: view:
Push Lock Threaded Eye Stairs
download: view:
Push Lock Threaded Eye Top View
download: view:
Push Lock Turnbuckle
download: view:
Push Lock Turnbuckle Top View
download: view:
Radius Ferrule
download: view:
Receiver Push Lock-Stud
download: view:
Receiver R-6-12
download: view:
Receiver R-6-22
download: view:
Receiver R-6-32
download: view:
Receiver R-6-42
download: view:
Receiver R-6-52
download: view:
Specifications for 42" Long Stainless Steel Cable Brace
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for 42" Long Stainless Steel Cable Brace
Videos for 42" Long Stainless Steel Cable Brace
Cable Connection (The) - Ultra-Tec Cable Railings video of How to Release the Wedges from a Push-Lock®
2020-12-08
(Cable Connection (The) - Ultra-Tec Cable Railings) request for information
Cable Connection (The) - Ultra-Tec Cable Railings video of How-to Swage a Threaded Stud onto your Ultra-tec® cable.
2020-12-08
(Cable Connection (The) - Ultra-Tec Cable Railings) request for information
Cable Connection (The) - Ultra-Tec Cable Railings video of How-to Use a Swager for Swaging Ferrules onto your Ultra-tec® cable.
2020-12-08
(Cable Connection (The) - Ultra-Tec Cable Railings) request for information
Cable Connection (The) - Ultra-Tec Cable Railings video of Ultra-tec Cable Railing Photo Gallery
2020-12-08
(Cable Connection (The) - Ultra-Tec Cable Railings) request for information
Cable Connection (The) - Ultra-Tec Cable Railings video of Ultra-tec Cable Railing is Made in the USA
2020-12-08
(Cable Connection (The) - Ultra-Tec Cable Railings) request for information
Cable Connection (The) - Ultra-Tec Cable Railings video of Ultra-tec® Adjust-a-Body® Tensioner Installation for Wood Posts
2020-12-08
(Cable Connection (The) - Ultra-Tec Cable Railings) request for information
Cable Connection (The) - Ultra-Tec Cable Railings video of Ultra-tec® Adjust-a-Jaw® Tensioner Installation for Metal or Wood Posts
2020-12-08
(Cable Connection (The) - Ultra-Tec Cable Railings) request for information
Cable Connection (The) - Ultra-Tec Cable Railings video of Ultra-tec® Fixed Jaw Non-Tensioner Installation for Metal or Wood Posts
2020-12-08
(Cable Connection (The) - Ultra-Tec Cable Railings) request for information
Cable Connection (The) - Ultra-Tec Cable Railings video of Ultra-tec® Pull-Lock® Non-Tensioner Installation for Metal or Wood Posts
2020-12-08
(Cable Connection (The) - Ultra-Tec Cable Railings) request for information
Cable Connection (The) - Ultra-Tec Cable Railings video of Ultra-tec® Push-Lock® Non-Tensioner Installation for Metal or Wood Posts
2020-12-08
(Cable Connection (The) - Ultra-Tec Cable Railings) request for information
Cable Connection (The) - Ultra-Tec Cable Railings video of Ultra-tec® Push-Lock® Tensioner Installation for Level Runs with Wood Posts
2020-12-08
(Cable Connection (The) - Ultra-Tec Cable Railings) request for information
Cable Connection (The) - Ultra-Tec Cable Railings video of Ultra-tec® Push-Lock® Tensioner Installation for Stairs with Wood Posts
2020-12-08
(Cable Connection (The) - Ultra-Tec Cable Railings) request for information