Vetrina Windows & Doors
undefined by Vetrina Windows & Doors
Aluminum Windows & Doors
CONTACT INFO
Vetrina Windows & Doors > PRODUCT > 4600 Lift & Slide System
4600 Lift & Slide System

Lift and Slide door system provides superior thermal insulation, compared to standard sliding doors. Standard central sash section of 4 21⁄64" (110mm) and the minimalist alternative of only 1 31⁄32 inch (50mm). Large maximum sash dimensions make this system ideal for enclosing large areas, letting in more natural light. Aluminum framing while highly durable, yet light enough for an easy and ultra smooth operation on a reinforced stainless steel rail.

  • Rail Options: Mono-Rail, Two-Rail, and Three-Rail
  • System Choices: 2, 3, 4 and 6 Sashes, Drainage System Option
  • Sliding Direction: Horizontal (Left/Right)
  • Application: Oversized Residential & Commercial Doors


Request Additional Information

Rated 5 based on 1 product reviews