Rated 5 based on 1 product reviews
Trex Fencing

Composite Fencing and Gate Products

CONTACT INFO
Request for information Trex Fencing Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data

Consumers are turning to wood-alternative post options that require less maintenance. From a durability and strength standpoint, a steel or composite post are the best options. The Trex composite post is superior because it won't rust and it adds the virtue of a natural, sturdier appearance that is more compatible with the look of wood. The core of the post is hollow (which makes it easy to use as a sleeve, if needed), but the thick wall does not require reinforcement for most applications.

  • Self-supporting 5' x 5' composite fence post
  • Available lengths: 8 ft., 9 ft., and 12 ft.
  • Decorative post caps available
  • Never needs painting or staining
  • Resists insect damage and won't rust, warp, rot, or splinter
  • Eco-friendly post (96% reclaimed materials)
  • Qualifies for LEED points


- Hide Gallery
5x5 Fence Posts

Revit BIM Files for 5x5 Fence Posts

Wood Composite Fences and Gates

CAD Drawings for 5x5 Fence Posts
1001 - Trex Fencing Gate Hardware
download: view:
1002 - Trex Seclusions Fencing Gate
download: view:
1003 - Trex Seclusions Fencing Components
download: view:
1004 - Trex Seclusions Fencing Profile View
download: view:
1005 - Trex Seclusions Fencing Exploded View
download: view:
1006 - TrexHorizons Fencing Gate
download: view:
1007 - Trex Horizons Fencing Profile View
download: view:
1008 - Trex Horizons Fencing Exploded View
download: view:
1009 - Trex Seclusions 2ft
download: view:
1010 - Trex Seclusions 3ft
download: view:
1011 - Trex Seclusions 4ft
download: view:
1012 - Trex Seclusions 5ft
download: view:
1013 - Trex Seclusions 6ft
download: view:
1014 - Trex Seclusions 7ft
download: view:
1015 - Trex Seclusions 8ft
download: view:
1016 - Trex Seclusions 9ft
download: view:
1017 - Trex Seclusions 10ft
download: view:
1018 - Trex Seclusions 11ft
download: view:
1019 - Trex Seclusions 12ft
download: view:
1020 - Trex Fence Horizons 2ft
download: view:
1021 - Trex Fence Horizons 3ft
download: view:
1022 - Trex Fence Horizons 4ft
download: view:
1023 - Trex Fence Horizons 5ft
download: view:
1024 - Trex Fence Horizons 6ft
download: view:
1025 - Trex Fence Horizons 8ft
download: view:
1026 - Trex Fence Horizons 12ft 3 stack
download: view:
Specifications for 5x5 Fence Posts
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for 5x5 Fence Posts
Videos for 5x5 Fence Posts
Trex Fencing video of Trex Fencing
2016-02-25T00:00:00+00:00Z
(Trex Fencing) request for information
Trex Fencing video of Trex Fencing PBS Spotlight
2016-05-16T00:00:00+00:00Z
(Trex Fencing) request for information
Trex Fencing video of Trex Fence Post Installation Overview
2016-02-25T00:00:00+00:00Z
(Trex Fencing) request for information
Trex Fencing video of Trex Fence Installation Overview
2016-02-25T00:00:00+00:00Z
(Trex Fencing) request for information
Trex Fencing video of Trex Fence Gate Overview
2016-02-25T00:00:00+00:00Z
(Trex Fencing) request for information