Arrow United Industries, a Mestek Company
undefined by Arrow United Industries, a Mestek Company
Dampers And Louvers
CONTACT INFO
CONTENT
Arrow United Industries, a Mestek Company > PRODUCT > 6" Deep Aluminum or Steel Acoustical Louver with 6" On Center Blade Spacing - AC48266
6" Deep Aluminum or Steel Acoustical Louver with 6" On Center Blade Spacing

Quick Specs:

  • Model: AC48266
  • Minimum Panel Size: 12" x 22"
  • Maximum Panel Size: 60" x 96" ........for more Spec info
Rated 5 based on 1 product reviews

Specifications for 6" Deep Aluminum or Steel Acoustical Louver with 6" On Center Blade Spacing - AC48266

08 91 00
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications

Specwizards® for 6" Deep Aluminum or Steel Acoustical Louver with 6" On Center Blade Spacing - AC48266

08 91 00 |
BusinessApplication
Building Construction Specifications

Catalogs for 6" Deep Aluminum or Steel Acoustical Louver with 6" On Center Blade Spacing - AC48266