Viance - Treated Wood Solutions
Viance - Treated Wood Solutions
Fire Retardant Treated Wood (FRTW) and Preservatives
CONTACT INFO
8001 IBM Dr. Building 403
Charlotte, NC 28262
Toll Free: 800-421-8661
Phone: 704-522-0825
Continuing Education Logo
Request for information Viance - Treated Wood Solutions Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
press releases
building construction projects
SOCIAL
Viance - Treated Wood Solutions > PRODUCT > Fire Retardant Treated Wood (FRTW) - D-Blaze® (FRTW)

D-Blaze® Fire Retardant Treated Wood (FRTW) by Viance is GREENGUARD GOLD certified for low chemical emissions. D-Blaze FRTW is suitable for fire rated wall assemblies and interior applications where fire retardant construction materials are specified or required by building codes. D-Blaze treated lumber and plywood received an FR-S listing from Underwriters Laboratories (UL) for most wood species, and is AWPA standardized as a Type-A High Temperature (HT) Fire Retardant. D-Blaze has over 35 years of proven performance and offers a 50-year limited warranty.


D-Blaze treated lumber and plywood is highly effective in slowing down the spread of flame and the smoke development caused by fire, and shows no evidence of significant progressive combustion after 30 minutes exposure to flame. D-Blaze FRTW products offer a lower in-place cost than non-combustible classified materials, and has been installed in many notable commercial installations such as the new One World Trade Center in NYC, and the Sears Tower and Navy Pier in Chicago.


Greenguard Gold Certificate of Compliance

Greenguard Certification Test Report

Click here to download Brochures, MSDS, ICC ESR, FAQs and Warranties


Rated 5 based on 1 product reviews
+ Photo Gallery

Specifications for Fire Retardant Treated Wood (FRTW) - D-Blaze® (FRTW)
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Fire Retardant Treated Wood (FRTW) - D-Blaze® (FRTW)