Arrow United Industries, a Mestek Company
undefined by Arrow United Industries, a Mestek Company
Dampers And Louvers
CONTACT INFO
CONTENT
Arrow United Industries, a Mestek Company > PRODUCT > 8" Deep Aluminum or Steel Acoustical Louver with 8" On Center Blade Spacing - AC48288
8" Deep Aluminum or Steel Acoustical Louver with 8" On Center Blade Spacing

Quick Specs:

  • Model: AC48288
  • Minimum Panel Size: 12" x 22"
  • Maximum Panel Size: 60" x 96" ...for more Spec info
Rated 5 based on 1 product reviews

Specifications for 8" Deep Aluminum or Steel Acoustical Louver with 8" On Center Blade Spacing - AC48288

08 91 00
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications

Specwizards® for 8" Deep Aluminum or Steel Acoustical Louver with 8" On Center Blade Spacing - AC48288

08 91 00 |
BusinessApplication
Building Construction Specifications

Catalogs for 8" Deep Aluminum or Steel Acoustical Louver with 8" On Center Blade Spacing - AC48288