Arrow United Industries, a Mestek Company
undefined by Arrow United Industries, a Mestek Company
Dampers And Louvers
CONTACT INFO
CONTENT
Arrow United Industries, a Mestek Company > PRODUCT > 8" x 2.5" Brick Vent - 133
8" x 2.5" Brick Vent

Quick Specs:

  • Model: 133
  • Size: 8.125" x 2.375"
  • Frame Material: .125" Extruded Aluminum
  • Blade Material: .125" Extruded Aluminum
  • Screen: 18" X 16" Aluminum Mesh Insect Screen
  • Finish: Standard Clear Anodized; Variety of Other Options


Rated 5 based on 1 product reviews

CAD Detail Files for 8" x 2.5" Brick Vent - 133

BV
image/vnd.dwg download: view:
BV - 1
image/vnd.dwg download: view:
BV - 2
image/vnd.dwg download: view:
BV - 3
image/vnd.dwg download: view:
BV - 4
image/vnd.dwg download: view:
BV - 5
image/vnd.dwg download: view:
BV - 6
image/vnd.dwg download: view:
BV - 7
image/vnd.dwg download: view:
BV - 8
image/vnd.dwg download: view:

Specifications for 8" x 2.5" Brick Vent - 133

08 91 00
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications

Specwizards® for 8" x 2.5" Brick Vent - 133

08 91 00 |
BusinessApplication
Building Construction Specifications