Rated 5 based on 1 product reviews
Seton Identification Products

Pipe Markers, Valve Tags, and Outdoor Pipe Markers

CONTACT INFO
2491 Wehrle Dr.
Williamsville, NY 14221
Toll Free: 855-438-6902
Phone:
Request for information Seton Identification Products Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL

Seton's brass valve tags are made from 20-gauge brass with a 3/16" top hole, can withstand temperatures up to 1200°F, and are sold in numerous sizes, shapes, and fills. Various brass tags are available, including:

● Laser-engraved Tags - Can be customized with valve number, location, function, or other means of identifying valves or pipes
● Stamped Tags - Choose from stock legends or custom black-filled options with a 1/4" legend on the top line and 1/2" numbers below
● Blank Tags - Customize with a permanent marker or stamping press



- Hide Gallery
Brass Valve Tag

Specifications for Brass Valve Tag
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Brass Valve Tag
Videos for Brass Valve Tag
Seton Identification Products video of How Our Contractor Specialists Can Help You
2019-04-17T00:00:00+00:00Z
(Seton Identification Products) request for information
Seton Identification Products video of How to Install Our Three Best Selling Pipe Markers
2019-04-17T00:00:00+00:00Z
(Seton Identification Products) request for information
Seton Identification Products video of How to Order Exactly the Right Number of Pipe Markers for Your Project
2019-04-17T00:00:00+00:00Z
(Seton Identification Products) request for information
Seton Identification Products video of How to Organize your Entire Pipe Marking Project Effortlessly
2019-04-17T00:00:00+00:00Z
(Seton Identification Products) request for information
Seton Identification Products video of How to get Approval For Your Project with Pipe & Valve Submittal Documents
2019-04-16T00:00:00+00:00Z
(Seton Identification Products) request for information