DecoTeak®
DecoTeak®
Bathroom Accessories and Furniture
CONTACT INFO
1300 Lake Washington Rd.
Melbourne, FL 32935
Toll Free: 888-965-0070
Phone:
Fax:
Request for information DecoTeak® Contact Us / RFI
CONTENT
CAD details
BIM - revit
CSI specwizards
Catalogs / Brochures
DecoTeak® > PRODUCT > ADA Compliant Bronze Stainless Steel Folding Shower Seat, Wall Mount Shower Chair 15.6 x 13.7 Inches
ADA Compliant Bronze Stainless Steel Folding Shower Seat, Wall Mount Shower Chair 15.6 x 13.7 Inches

PRODUCT FEATURES:

 

Space-Saving: - When not in use, the folding shower seat can be folded down to maximize space until it's ready to be used again.

 

Weight Capacity: Our folding bariatric shower bench seat will support up to 330 pounds. Ideal for bathrooms or shower stalls without taking up too much of your space.

 

Durable construction - Made of stainless steel, steel tube coated with thermosetting polyurethane powder (80÷100 micron), and coated with THERMOSOFT treatment.

 

Weight Capacity: Our folding bariatric shower bench seat will support up to 330 pounds. Ideal for bathrooms or shower stalls without taking up too much of your space.

 

Durable construction - Made of stainless steel, steel tube coated with thermosetting polyurethane powder (80÷100 micron), and coated with THERMOSOFT treatment.

 

Folding Shower Seat - It seamlessly complements your bathroom aesthetic with a clean look. Best for seniors, elderly, people w/ disability, mobility issues, or recovering from an injury.

 

Rated 5 based on 1 product reviews
Specifications for ADA Compliant Bronze Stainless Steel Folding Shower Seat, Wall Mount Shower Chair 15.6 x 13.7 Inches
10 28 16
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for ADA Compliant Bronze Stainless Steel Folding Shower Seat, Wall Mount Shower Chair 15.6 x 13.7 Inches
BusinessApplication
Building Construction Specifications