ALPOLIC® Materials
undefined by ALPOLIC® Materials
Metal Composite Panels
CONTACT INFO
CONTENT
ALPOLIC® Materials > PRODUCT > ALPOLIC®/RF Reflective Aluminum Panels
ALPOLIC®/RF Reflective Aluminum Panels

ALPOLIC®/RF provides a polished reflective aluminum surface suitable for many applications that require a high degree of reflectivity. A reflective aluminum panel is bonded to our PE core and backed by a second aluminum panel , creating a panel that's much thinner and lighter than traditional options, much easier to fabricate and mount, and virtually unbreakable. ItA,A's the perfect material for any architectural project or practical application where reflectivity is required but a heavy, breakable reflector would be a liability.

Why ALPOLIC®/RF
The anodized reflective aluminum panel bonded to the surface of ALPOLIC®/RF provides a high degree of reflectivity without the liabilities of traditional reflective materials. These highly polished reflective aluminum panels are thinner, lighter in weight and easier to fabricate and mount A,A- and they're shatterproof. TheyA,A're perfect for any application where high reflectivity is required for the beauty or function of the project, but where the weight, inflexibility, fabrication difficulty or breakability of other reflective materials would be a problem.

Rated 5 based on 1 product reviews

CAD Detail Files for ALPOLIC®/RF Reflective Aluminum Panels

Dryseal - Alpolic Attachments
image/vnd.dwg download: view:
Rainscreen - Alpolic Attachments
image/vnd.dwg download: view:
Wetseal - Alpolic Attachments
image/vnd.dwg download: view:

Specifications for ALPOLIC®/RF Reflective Aluminum Panels

application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 

Videos for ALPOLIC®/RF Reflective Aluminum Panels

ALPOLIC® Materials video of About the ALPOLIC Materials Corporate ID Program
2019-04-04
ALPOLIC® Materials video of Materials - AIA 2018 Booth Video
2019-04-04
ALPOLIC® Materials video of Box Animation
2019-04-04
ALPOLIC® Materials video of Used On Tiny House
2019-04-04
ALPOLIC® Materials video of ALPOLIC Airplane
2019-04-04
ALPOLIC® Materials video of Graffiti Resistance Video
2016-10-28
ALPOLIC® Materials video of ALPOLIC® MCM Natural Metals Series
2016-10-28
ALPOLIC® Materials video of Metal Design Systems, Inc. Uses Patina and Copper ALPOLIC MCM Panels on Moline Library
2016-10-27
ALPOLIC® Materials video of ALPOLIC® ACM Exposed Edge Application
2016-10-28
ALPOLIC® Materials video of Installation of Exposed Edge Panel
2016-10-28
ALPOLIC® Materials video of Installation of Exposed Edge Panel With Route
2016-10-28
ALPOLIC® Materials video of ALPOLIC® ACM Timber Series
2016-10-28
ALPOLIC® Materials video of ALPOLIC® ACM Stone Series
2016-10-28